Clamping lever with protective cap and external thread, zinc, matt textured (06461)

Clamping lever with protective cap and external thread, zinc, matt textured (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-9206181X15
06461-9206181X20
06461-9206181X25
06461-9206181X30
06461-9206181X40
06461-9206181X50
06461-9206181X60
06461-9206182X15
06461-9206182X20
06461-9206182X25
06461-9206182X30
06461-9206182X40
06461-9206182X50
06461-9206182X60
06461-9206183X15
06461-9206183X20
06461-9206183X25
06461-9206183X30
06461-9206183X40
06461-9206183X50
06461-9206183X60
06461-9206184X15
06461-9206184X20
06461-9206184X25
06461-9206184X30
06461-9206184X40
06461-9206184X50
06461-9206184X60
06461-9206185X15
06461-9206185X20
06461-9206185X25
06461-9206185X30
06461-9206185X40
06461-9206185X50
06461-9206185X60
06461-9206186X15
06461-9206186X20
06461-9206186X25
06461-9206186X30
06461-9206186X40
06461-9206186X50
06461-9206186X60
06461-9206187X15
06461-9206187X20
06461-9206187X25
06461-9206187X30
06461-9206187X40
06461-9206187X50
06461-9206187X60
06461-9206188X15
06461-9206188X20
06461-9206188X25
06461-9206188X30
06461-9206188X40
06461-9206188X50
06461-9206188X60
06461-9208181X15
06461-9208181X20
06461-9208181X25
06461-9208181X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

13.77 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5150.0908

13.77 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5200.0870

13.77 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5250.0908

13.77 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5300.0937

14.64 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5400.0961

14.64 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5500.0969

14.64 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5600.0983

13.77 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5150.0908

13.77 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5200.0870

13.77 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5250.0908

13.77 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5300.0937

14.64 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5400.0961

14.64 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5500.0969

14.64 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5600.0983

13.77 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5150.0908

13.77 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5200.0870

13.77 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5250.0908

13.77 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5300.0937

14.64 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5400.0961

14.64 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5500.0969

14.64 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5600.0983

13.77 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5150.0908

13.77 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5200.0870

13.77 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5250.0908

13.77 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5300.0937

14.64 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5400.0961

14.64 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5500.0969

14.64 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5600.0983

13.77 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5150.0908

13.77 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5200.0870

13.77 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5250.0908

13.77 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5300.0937

14.64 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5400.0961

14.64 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5500.0969

14.64 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5600.0983

13.77 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5150.0908

13.77 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5200.0870

13.77 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5250.0908

13.77 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5300.0937

14.64 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5400.0961

14.64 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5500.0969

14.64 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5600.0983

13.77 €

1 4 Days 65329.513.5light grey RAL 70352M618.52074.5196.517.542.545.5150.0908

13.77 €

1 4 Days 65329.513.5light grey RAL 70352M618.52074.5196.517.542.545.5200.0870

13.77 €

1 4 Days 65329.513.5light grey RAL 70352M618.52074.5196.517.542.545.5250.0908

13.77 €

1 4 Days 65329.513.5light grey RAL 70352M618.52074.5196.517.542.545.5300.0937

14.64 €

1 4 Days 65329.513.5light grey RAL 70352M618.52074.5196.517.542.545.5400.0961

14.64 €

1 4 Days 65329.513.5light grey RAL 70352M618.52074.5196.517.542.545.5500.0969

14.64 €

1 4 Days 65329.513.5light grey RAL 70352M618.52074.5196.517.542.545.5600.0983

13.77 €

1 4 Days 65329.513.5window grey RAL 70402M618.52074.5196.517.542.545.5150.0908

13.77 €

1 4 Days 65329.513.5window grey RAL 70402M618.52074.5196.517.542.545.5200.0870

13.77 €

1 4 Days 65329.513.5window grey RAL 70402M618.52074.5196.517.542.545.5250.0908

13.77 €

1 4 Days 65329.513.5window grey RAL 70402M618.52074.5196.517.542.545.5300.0937

14.64 €

1 4 Days 65329.513.5window grey RAL 70402M618.52074.5196.517.542.545.5400.0961

14.64 €

1 4 Days 65329.513.5window grey RAL 70402M618.52074.5196.517.542.545.5500.0969

14.64 €

1 4 Days 65329.513.5window grey RAL 70402M618.52074.5196.517.542.545.5600.0983

13.77 €

1 4 Days 65329.513.5jet black RAL 90052M818.52074.5196.517.542.545.5150.0922

13.77 €

1 4 Days 65329.513.5jet black RAL 90052M818.52074.5196.517.542.545.5200.0940

13.77 €

1 4 Days 65329.513.5jet black RAL 90052M818.52074.5196.517.542.545.5250.0960

13.77 €

1 4 Days 65329.513.5jet black RAL 90052M818.52074.5196.517.542.545.5300.0971

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type external thread
Version 1 with protective cap RoHS yes PL Edelstahl no

Tech Support