Clamping lever with protective cap, zinc, satin finish, inch (06461) (06461-92A21X20)

Clamping lever with protective cap, zinc, satin finish, inch (06461) 06461-92A21X20

Product Details:

Manufacturer part number: 06461-92A21X20

Brand: NORELEM

Price: 17.69

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 32

B: 9.5

D: 13.5

Surface finish component: bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06461-92A21X20

Part Number
06461-92A21X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Surface finish component Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

17.69 €

1 4 Days 65329.513.5bright21/4-2018.52074.5196.517.542.545.5200.0870

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Main colour jet black RAL 9005
Component material Stainless steel Item Clamping Lever Thread type external thread
Version 1 with protective cap RoHS yes

This page is Clamping lever with protective cap, zinc, satin finish, inch (06461), part number 06461-92A21X20.
You can find the detail information about specifications and dimensions on part number 06461-92A21X20.

Variation of this product

Part Number
06461-92A21X15
06461-92A21X25
06461-92A21X30
06461-92A21X40
06461-92A21X50
06461-92A21X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Surface finish component Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

17.69 €

1 4 Days 65329.513.5bright21/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5bright21/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5bright21/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5bright21/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5bright21/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5bright21/4-2018.52074.5196.517.542.545.5600.0930

Tech Support