Clamping lever with protective cap, zinc, matt textured, inch (06461)

Clamping lever with protective cap, zinc, matt textured, inch (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-92A2181X15
06461-92A2181X20
06461-92A2181X25
06461-92A2181X30
06461-92A2181X40
06461-92A2181X50
06461-92A2181X60
06461-92A2182X15
06461-92A2182X20
06461-92A2182X25
06461-92A2182X30
06461-92A2182X40
06461-92A2182X50
06461-92A2182X60
06461-92A2183X15
06461-92A2183X20
06461-92A2183X25
06461-92A2183X30
06461-92A2183X40
06461-92A2183X50
06461-92A2183X60
06461-92A2184X15
06461-92A2184X20
06461-92A2184X25
06461-92A2184X30
06461-92A2184X40
06461-92A2184X50
06461-92A2184X60
06461-92A2185X15
06461-92A2185X20
06461-92A2185X25
06461-92A2185X30
06461-92A2185X40
06461-92A2185X50
06461-92A2185X60
06461-92A2186X15
06461-92A2186X20
06461-92A2186X25
06461-92A2186X30
06461-92A2186X40
06461-92A2186X50
06461-92A2186X60
06461-92A2187X15
06461-92A2187X20
06461-92A2187X25
06461-92A2187X30
06461-92A2187X40
06461-92A2187X50
06461-92A2187X60
06461-92A2188X15
06461-92A2188X20
06461-92A2188X25
06461-92A2188X30
06461-92A2188X40
06461-92A2188X50
06461-92A2188X60
06461-92A3181X15
06461-92A3181X20
06461-92A3181X25
06461-92A3181X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

17.69 €

1 4 Days 65329.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5200.0870

17.69 €

1 4 Days 65329.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5600.0930

17.69 €

1 4 Days 65329.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5200.0870

17.69 €

1 4 Days 65329.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5600.0930

17.69 €

1 4 Days 65329.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5200.0870

17.69 €

1 4 Days 65329.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5600.0930

17.69 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5200.0870

17.69 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5600.0930

17.69 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5200.0870

17.69 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5600.0930

17.69 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5200.0870

17.69 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5600.0930

17.69 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5200.0870

17.69 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5600.0930

17.69 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5150.0870

17.69 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5200.0870

17.69 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5250.0880

17.69 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5300.0890

18.81 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5400.0900

18.81 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5500.0920

18.81 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5600.0930

17.69 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5150.0880

17.69 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5200.0890

17.69 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5250.0910

17.69 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5300.0920

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type external thread
Version 1 with protective cap RoHS yes PL Edelstahl no

Tech Support