Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | B | D | Main colour | Size | X=thread | D1 (mm) | No. of teeth | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | T=thread depth | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | jet black RAL 9005 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0842 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | orange RAL 2004 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0842 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | colza yellow RAL 1021 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0842 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | traffic red RAL 3020 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0842 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | signal green RAL 6032 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0842 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | traffic blue RAL 5017 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0842 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | light grey RAL 7035 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0842 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | window grey RAL 7040 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0842 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | jet black RAL 9005 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0831 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | orange RAL 2004 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0831 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | colza yellow RAL 1021 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0831 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | traffic red RAL 3020 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0831 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | signal green RAL 6032 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0831 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | traffic blue RAL 5017 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0831 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | light grey RAL 7035 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0831 | ||
13.18 € | 1 | 4 Days | 65 | 32 | 9.5 | 13.5 | window grey RAL 7040 | 2 | M8 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0831 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | jet black RAL 9005 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1340 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | orange RAL 2004 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1340 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | colza yellow RAL 1021 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1340 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | traffic red RAL 3020 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1340 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | signal green RAL 6032 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1340 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | traffic blue RAL 5017 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1340 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | light grey RAL 7035 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1340 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | window grey RAL 7040 | 3 | M8 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1340 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | jet black RAL 9005 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1313 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | orange RAL 2004 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1313 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | colza yellow RAL 1021 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1313 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | traffic red RAL 3020 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1313 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | signal green RAL 6032 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1313 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | traffic blue RAL 5017 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1313 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | light grey RAL 7035 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1313 | ||
14.96 € | 1 | 4 Days | 80 | 41.5 | 11 | 16 | window grey RAL 7040 | 3 | M10 | 21 | 22 | 91 | 22 | 10 | 24 | 54.5 | 58.5 | 14 | 0.1313 |
Loading...
Main material | Zinc | Surface finish body | textured matt | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | bright | Item | Clamping Lever | Thread type | internal thread |
Version 1 | with protective cap | RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
Handle length(mm)
H
B
D
Main colour
Size
X=thread
D1(mm)
No. of teeth
A1=Handle length
D2
H1
H2
H3=handle height
H4
T=thread depth
Filter by standard shipping days
Optional Attributes