Clamping lever with protective cap, zinc, satin finish, inch (06451)

Clamping lever with protective cap, zinc, satin finish, inch (06451)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-92A21
06451-92A31
06451-93A31
06451-93A41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

16.91 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5120.0820

16.91 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5120.0810

19.22 €

1 4 Days 8041.5111635/16-1821229122102454.558.5140.1320

19.22 €

1 4 Days 8041.5111633/8-1621229122102454.558.5140.1290

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Main colour jet black RAL 9005
Component material Stainless steel Surface finish component bright Item Clamping Lever
Thread type internal thread Version 1 with protective cap RoHS yes

Tech Support