Clamping lever with external thread, zinc high-gloss chromed (06460) (06460-0036X15)

Clamping lever with external thread, zinc high-gloss chromed (06460) 06460-0036X15

Product Details:

Manufacturer part number: 06460-0036X15

Brand: NORELEM

Price: 8.58

Delivery time: 4 Days


Technical Data:

L=thread length: 15

Weight in kg (ERP): 0.0320 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06460-0036X15

Part Number
06460-0036X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=thread length Weight in kg (ERP)
(kg)

8.58 €

1 4 Days 150.0320

Loading...

  1. 1

Basic information

Handle length(mm) 30 H 24.5 B 7
D 10 Main material Zinc Surface finish body high-gloss chromed
Main colour silver Component material Steel Surface finish component black oxidised
Size 0 X=thread M3 D1(mm) 13
No. of teeth 16 A1=Handle length 37 D2 14
H1 4 H2 14.5 H3=handle height 30
H4 33 Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl no

This page is Clamping lever with external thread, zinc high-gloss chromed (06460), part number 06460-0036X15.
You can find the detail information about specifications and dimensions on part number 06460-0036X15.

Variation of this product

Part Number
06460-0036X10
06460-0036X20
06460-0036X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=thread length Weight in kg (ERP)
(kg)

8.58 €

1 4 Days 100.0300

8.58 €

1 4 Days 200.0330

8.58 €

1 4 Days 60.0280

Tech Support