Clamping lever, zinc silver high-gloss chromed, inch (06460) (Part Numbers)

Clamping lever, zinc silver high-gloss chromed, inch (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-4A46X55
06460-4A46X60
06460-4A46X70
06460-4A46X80
06460-4A46X90
06460-4A56X20
06460-4A56X25
06460-4A56X30
06460-4A56X35
06460-4A56X40
06460-4A56X45
06460-4A56X50
06460-4A56X55
06460-4A56X60
06460-4A56X70
06460-4A56X80
06460-4A56X90
06460-5A56X25
06460-5A56X30
06460-5A56X35
06460-5A56X40
06460-5A56X45
06460-5A56X50
06460-5A56X55
06460-5A56X60
06460-5A56X70
06460-5A56X80
06460-5A56X90
06460-5A66X25
06460-5A66X30
06460-5A66X35
06460-5A66X40
06460-5A66X45
06460-5A66X50
06460-5A66X55
06460-5A66X60
06460-5A66X70
06460-5A66X80
06460-5A66X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

18.57 €

1 4 Days 9543131943/8-16272410927.510276367.5550.2375

18.57 €

1 4 Days 9543131943/8-16272410927.510276367.5600.2361

19.86 €

1 4 Days 9543131943/8-16272410927.510276367.5700.2488

19.86 €

1 4 Days 9543131943/8-16272410927.510276367.5800.2504

19.86 €

1 4 Days 9543131943/8-16272410927.510276367.5900.2563

17.68 €

1 4 Days 9543131941/2-13272410927.510276367.5200.2253

17.68 €

1 4 Days 9543131941/2-13272410927.510276367.5250.2487

17.68 €

1 4 Days 9543131941/2-13272410927.510276367.5300.2308

18.57 €

1 4 Days 9543131941/2-13272410927.510276367.5350.2352

18.57 €

1 4 Days 9543131941/2-13272410927.510276367.5400.2446

18.57 €

1 4 Days 9543131941/2-13272410927.510276367.5450.2414

18.57 €

1 4 Days 9543131941/2-13272410927.510276367.5500.2496

18.57 €

1 4 Days 9543131941/2-13272410927.510276367.5550.2495

18.57 €

1 4 Days 9543131941/2-13272410927.510276367.5600.2563

19.86 €

1 4 Days 9543131941/2-13272410927.510276367.5700.2596

19.86 €

1 4 Days 9543131941/2-13272410927.510276367.5800.2683

19.86 €

1 4 Days 9543131941/2-13272410927.510276367.5900.2771

22.23 €

1 4 Days 11049152351/2-133126126321231.57377.5250.3502

22.23 €

1 4 Days 11049152351/2-133126126321231.57377.5300.3638

23.56 €

1 4 Days 11049152351/2-133126126321231.57377.5350.3589

23.56 €

1 4 Days 11049152351/2-133126126321231.57377.5400.3715

23.56 €

1 4 Days 11049152351/2-133126126321231.57377.5450.3636

23.56 €

1 4 Days 11049152351/2-133126126321231.57377.5500.3803

23.56 €

1 4 Days 11049152351/2-133126126321231.57377.5550.3836

23.56 €

1 4 Days 11049152351/2-133126126321231.57377.5600.3879

25.19 €

1 4 Days 11049152351/2-133126126321231.57377.5700.3959

25.19 €

1 4 Days 11049152351/2-133126126321231.57377.5800.3915

25.19 €

1 4 Days 11049152351/2-133126126321231.57377.5900.4024

22.23 €

1 4 Days 11049152355/8-113126126321231.57377.5250.3767

22.23 €

1 4 Days 11049152355/8-113126126321231.57377.5300.3715

23.56 €

1 4 Days 11049152355/8-113126126321231.57377.5350.3914

23.56 €

1 4 Days 11049152355/8-113126126321231.57377.5400.3960

23.56 €

1 4 Days 11049152355/8-113126126321231.57377.5450.4021

23.56 €

1 4 Days 11049152355/8-113126126321231.57377.5500.4085

23.56 €

1 4 Days 11049152355/8-113126126321231.57377.5550.4188

23.56 €

1 4 Days 11049152355/8-113126126321231.57377.5600.4210

25.19 €

1 4 Days 11049152355/8-113126126321231.57377.5700.4256

25.19 €

1 4 Days 11049152355/8-113126126321231.57377.5800.4552

25.19 €

1 4 Days 11049152355/8-113126126321231.57377.5900.4703

Loading...

Basic information

Main material Zinc Surface finish body high-gloss chromed Main colour silver
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type external thread RoHS yes

Tech Support