Clamping lever with internal thread, zinc, matt textured (06450) (Part Numbers)

Clamping lever with internal thread, zinc, matt textured (06450)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06450-208185
06450-208186
06450-208187
06450-208188
06450-308181
06450-308182
06450-308183
06450-308184
06450-308185
06450-308186
06450-308187
06450-308188
06450-310181
06450-310182
06450-310183
06450-310184
06450-310185
06450-310186
06450-310187
06450-310188
06450-410181
06450-410182
06450-410183
06450-410184
06450-410185
06450-410186
06450-410187
06450-410188
06450-412181
06450-412182
06450-412183
06450-412184
06450-412185
06450-412186
06450-412187
06450-412188
06450-512181
06450-512182
06450-512183
06450-512184
06450-512185
06450-512186
06450-512187
06450-512188
06450-516181
06450-516182
06450-516183
06450-516184
06450-516185
06450-516186
06450-516187
06450-516188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

7.82 €

1 4 Days 6528.59.513.5signal green RAL 60322M818.52074.5196.517.542.545.5120.0800

7.82 €

1 4 Days 6528.59.513.5traffic blue RAL 50172M818.52074.5196.517.542.545.5120.0800

7.82 €

1 4 Days 6528.59.513.5light grey RAL 70352M818.52074.5196.517.542.545.5120.0800

7.82 €

1 4 Days 6528.59.513.5window grey RAL 70402M818.52074.5196.517.542.545.5120.0800

8.54 €

1 4 Days 80371116jet black RAL 90053M821229122102454.558.5140.1325

8.54 €

1 4 Days 80371116orange RAL 20043M821229122102454.558.5140.1325

8.54 €

1 4 Days 80371116colza yellow RAL 10213M821229122102454.558.5140.1325

8.54 €

1 4 Days 80371116traffic red RAL 30203M821229122102454.558.5140.1325

8.54 €

1 4 Days 80371116signal green RAL 60323M821229122102454.558.5140.1325

8.54 €

1 4 Days 80371116traffic blue RAL 50173M821229122102454.558.5140.1325

8.54 €

1 4 Days 80371116light grey RAL 70353M821229122102454.558.5140.1325

8.54 €

1 4 Days 80371116window grey RAL 70403M821229122102454.558.5140.1325

8.54 €

1 4 Days 80371116jet black RAL 90053M1021229122102454.558.5140.1220

8.54 €

1 4 Days 80371116orange RAL 20043M1021229122102454.558.5140.1220

8.54 €

1 4 Days 80371116colza yellow RAL 10213M1021229122102454.558.5140.1220

8.54 €

1 4 Days 80371116traffic red RAL 30203M1021229122102454.558.5140.1220

8.54 €

1 4 Days 80371116signal green RAL 60323M1021229122102454.558.5140.1220

8.54 €

1 4 Days 80371116traffic blue RAL 50173M1021229122102454.558.5140.1220

8.54 €

1 4 Days 80371116light grey RAL 70353M1021229122102454.558.5140.1220

8.54 €

1 4 Days 80371116window grey RAL 70403M1021229122102454.558.5140.1220

9.99 €

1 4 Days 95431319jet black RAL 90054M10272410927.510276367.5170.2100

9.99 €

1 4 Days 95431319orange RAL 20044M10272410927.510276367.5170.2100

9.99 €

1 4 Days 95431319colza yellow RAL 10214M10272410927.510276367.5170.2100

9.99 €

1 4 Days 95431319traffic red RAL 30204M10272410927.510276367.5170.2100

9.99 €

1 4 Days 95431319signal green RAL 60324M10272410927.510276367.5170.2100

9.99 €

1 4 Days 95431319traffic blue RAL 50174M10272410927.510276367.5170.2100

9.99 €

1 4 Days 95431319light grey RAL 70354M10272410927.510276367.5170.2100

9.99 €

1 4 Days 95431319window grey RAL 70404M10272410927.510276367.5170.2100

9.99 €

1 4 Days 95431319jet black RAL 90054M12272410927.510276367.5170.2070

9.99 €

1 4 Days 95431319orange RAL 20044M12272410927.510276367.5170.2070

9.99 €

1 4 Days 95431319colza yellow RAL 10214M12272410927.510276367.5170.2070

9.99 €

1 4 Days 95431319traffic red RAL 30204M12272410927.510276367.5170.2070

9.99 €

1 4 Days 95431319signal green RAL 60324M12272410927.510276367.5170.2070

9.99 €

1 4 Days 95431319traffic blue RAL 50174M12272410927.510276367.5170.2070

9.99 €

1 4 Days 95431319light grey RAL 70354M12272410927.510276367.5170.2070

9.99 €

1 4 Days 95431319window grey RAL 70404M12272410927.510276367.5170.2070

12.49 €

1 4 Days 110491523jet black RAL 90055M123126126321231.57377.5230.3245

12.49 €

1 4 Days 110491523orange RAL 20045M123126126321231.57377.5230.3245

12.49 €

1 4 Days 110491523colza yellow RAL 10215M123126126321231.57377.5230.3245

12.49 €

1 4 Days 110491523traffic red RAL 30205M123126126321231.57377.5230.3245

12.49 €

1 4 Days 110491523signal green RAL 60325M123126126321231.57377.5230.3245

12.49 €

1 4 Days 110491523traffic blue RAL 50175M123126126321231.57377.5230.3245

12.49 €

1 4 Days 110491523light grey RAL 70355M123126126321231.57377.5230.3245

12.49 €

1 4 Days 110491523window grey RAL 70405M123126126321231.57377.5230.3245

12.49 €

1 4 Days 110491523jet black RAL 90055M163126126321231.57377.5230.3087

12.49 €

1 4 Days 110491523orange RAL 20045M163126126321231.57377.5230.3087

12.49 €

1 4 Days 110491523colza yellow RAL 10215M163126126321231.57377.5230.3087

12.49 €

1 4 Days 110491523traffic red RAL 30205M163126126321231.57377.5230.3087

12.49 €

1 4 Days 110491523signal green RAL 60325M163126126321231.57377.5230.3087

12.49 €

1 4 Days 110491523traffic blue RAL 50175M163126126321231.57377.5230.3087

12.49 €

1 4 Days 110491523light grey RAL 70355M163126126321231.57377.5230.3087

12.49 €

1 4 Days 110491523window grey RAL 70405M163126126321231.57377.5230.3087

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

Tech Support