Clamping lever with internal thread, zinc, satin finish, inch (06450) (06450-0A12)

Clamping lever with internal thread, zinc, satin finish, inch (06450) 06450-0A12

Product Details:

Manufacturer part number: 06450-0A12

Brand: NORELEM

Price: 7.81

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

H: 24.5

B: 7

D: 10

Main colour: orange RAL 2004


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-0A12

Part Number
06450-0A12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

7.81 €

1 4 Days 3024.5710orange RAL 2004010-3213163714414.5303390.0304

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
RoHS yes

This page is Clamping lever with internal thread, zinc, satin finish, inch (06450), part number 06450-0A12.
You can find the detail information about specifications and dimensions on part number 06450-0A12.

Variation of this product

Part Number
06450-0A02
06450-0A027
06450-0A03
06450-0A127
06450-0A13
06450-0A22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

7.81 €

1 4 Days 3024.5710orange RAL 2004010-2413163714414.5303390.0304

7.81 €

1 4 Days 3024.5710ruby red RAL3003010-2413163714414.5303390.0301

7.81 €

1 4 Days 3024.5710silver metallic010-2413163714414.5303390.0302

7.81 €

1 4 Days 3024.5710ruby red RAL3003010-3213163714414.5303390.0301

7.81 €

1 4 Days 3024.5710silver metallic010-3213163714414.5303390.0302

7.81 €

1 4 Days 3024.5710orange RAL 200401/4-2013163714414.5303390.0304

Tech Support