Clamping lever, zinc, satin finish, inch (06450) (06450-0A01)

Clamping lever, zinc, satin finish, inch (06450) 06450-0A01

Product Details:

Manufacturer part number: 06450-0A01

Brand: NORELEM

Price: 7.81

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

H: 24.5

B: 7

D: 10

Size: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-0A01

Part Number
06450-0A01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

7.81 €

1 4 Days 3024.5710010-2413163714414.5303390.0300

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Main colour jet black RAL 9005
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type internal thread RoHS yes

This page is Clamping lever, zinc, satin finish, inch (06450), part number 06450-0A01.
You can find the detail information about specifications and dimensions on part number 06450-0A01.

Variation of this product

Part Number
06450-0A11
06450-0A21
06450-0AD1
06450-0AE1
06450-1A01
06450-1A11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

7.81 €

1 4 Days 3024.5710010-3213163714414.5303390.0302

7.81 €

1 4 Days 3024.571001/4-2013163714414.5303390.0294

7.81 €

1 4 Days 3024.571006-3213163714414.5303390.0010

7.81 €

1 4 Days 3024.571008-3213163714414.5303390.0288

7.81 €

1 4 Days 4024.5710110-2413164714414.5313490.0314

7.81 €

1 4 Days 4024.5710110-3213164714414.5313490.0314

Tech Support