Clamping lever with internal thread, zinc, matt textured, inch (06450) (Part Numbers)

Clamping lever with internal thread, zinc, matt textured, inch (06450)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06450-1A2185
06450-1A2186
06450-1A2187
06450-1A2188
06450-1AE181
06450-1AE182
06450-1AE183
06450-1AE184
06450-1AE185
06450-1AE186
06450-1AE187
06450-1AE188
06450-2A2181
06450-2A2182
06450-2A2183
06450-2A2184
06450-2A2185
06450-2A2186
06450-2A2187
06450-2A2188
06450-2A3181
06450-2A3182
06450-2A3183
06450-2A3184
06450-2A3185
06450-2A3186
06450-2A3187
06450-2A3188
06450-3A3181
06450-3A3182
06450-3A3183
06450-3A3184
06450-3A3185
06450-3A3186
06450-3A3187
06450-3A3188
06450-3A4181
06450-3A4182
06450-3A4183
06450-3A4184
06450-3A4185
06450-3A4186
06450-3A4187
06450-3A4188
06450-4A4181
06450-4A4182
06450-4A4183
06450-4A4184
06450-4A4185
06450-4A4186
06450-4A4187
06450-4A4188
06450-4A5181
06450-4A5182
06450-4A5183
06450-4A5184
06450-4A5185
06450-4A5186
06450-4A5187
06450-4A5188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

7.81 €

1 4 Days 4024.5710signal green RAL 603211/4-2013164714414.5313490.0325

7.81 €

1 4 Days 4024.5710traffic blue RAL 501711/4-2013164714414.5313490.0325

7.81 €

1 4 Days 4024.5710light grey RAL 703511/4-2013164714414.5313490.0325

7.81 €

1 4 Days 4024.5710window grey RAL 704011/4-2013164714414.5313490.0325

7.81 €

1 4 Days 4024.5710jet black RAL 900518-3213164714414.5313490.0315

7.81 €

1 4 Days 4024.5710orange RAL 200418-3213164714414.5313490.0315

7.81 €

1 4 Days 4024.5710colza yellow RAL 102118-3213164714414.5313490.0315

7.81 €

1 4 Days 4024.5710traffic red RAL 302018-3213164714414.5313490.0315

7.81 €

1 4 Days 4024.5710signal green RAL 603218-3213164714414.5313490.0315

7.81 €

1 4 Days 4024.5710traffic blue RAL 501718-3213164714414.5313490.0315

7.81 €

1 4 Days 4024.5710light grey RAL 703518-3213164714414.5313490.0315

7.81 €

1 4 Days 4024.5710window grey RAL 704018-3213164714414.5313490.0315

9.85 €

1 4 Days 6528.59.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5120.0827

9.85 €

1 4 Days 6528.59.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5120.0827

9.85 €

1 4 Days 6528.59.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5120.0827

9.85 €

1 4 Days 6528.59.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5120.0827

9.85 €

1 4 Days 6528.59.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5120.0827

9.85 €

1 4 Days 6528.59.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5120.0827

9.85 €

1 4 Days 6528.59.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5120.0827

9.85 €

1 4 Days 6528.59.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5120.0827

9.85 €

1 4 Days 6528.59.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5120.0818

9.85 €

1 4 Days 6528.59.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5120.0818

9.85 €

1 4 Days 6528.59.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5120.0818

9.85 €

1 4 Days 6528.59.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5120.0818

9.85 €

1 4 Days 6528.59.513.5signal green RAL 603225/16-1818.52074.5196.517.542.545.5120.0818

9.85 €

1 4 Days 6528.59.513.5traffic blue RAL 501725/16-1818.52074.5196.517.542.545.5120.0818

9.85 €

1 4 Days 6528.59.513.5light grey RAL 703525/16-1818.52074.5196.517.542.545.5120.0818

9.85 €

1 4 Days 6528.59.513.5window grey RAL 704025/16-1818.52074.5196.517.542.545.5120.0818

10.79 €

1 4 Days 80371116jet black RAL 900535/16-1821229122102454.558.5140.1342

10.79 €

1 4 Days 80371116orange RAL 200435/16-1821229122102454.558.5140.1342

10.79 €

1 4 Days 80371116colza yellow RAL 102135/16-1821229122102454.558.5140.1342

10.79 €

1 4 Days 80371116traffic red RAL 302035/16-1821229122102454.558.5140.1342

10.79 €

1 4 Days 80371116signal green RAL 603235/16-1821229122102454.558.5140.1342

10.79 €

1 4 Days 80371116traffic blue RAL 501735/16-1821229122102454.558.5140.1342

10.79 €

1 4 Days 80371116light grey RAL 703535/16-1821229122102454.558.5140.1342

10.79 €

1 4 Days 80371116window grey RAL 704035/16-1821229122102454.558.5140.1342

10.79 €

1 4 Days 80371116jet black RAL 900533/8-1621229122102454.558.5140.1291

10.79 €

1 4 Days 80371116orange RAL 200433/8-1621229122102454.558.5140.1291

10.79 €

1 4 Days 80371116colza yellow RAL 102133/8-1621229122102454.558.5140.1291

10.79 €

1 4 Days 80371116traffic red RAL 302033/8-1621229122102454.558.5140.1291

10.79 €

1 4 Days 80371116signal green RAL 603233/8-1621229122102454.558.5140.1291

10.79 €

1 4 Days 80371116traffic blue RAL 501733/8-1621229122102454.558.5140.1291

10.79 €

1 4 Days 80371116light grey RAL 703533/8-1621229122102454.558.5140.1291

10.79 €

1 4 Days 80371116window grey RAL 704033/8-1621229122102454.558.5140.1291

12.60 €

1 4 Days 95431319jet black RAL 900543/8-16272410927.510276367.5170.2100

12.60 €

1 4 Days 95431319orange RAL 200443/8-16272410927.510276367.5170.2100

12.60 €

1 4 Days 95431319colza yellow RAL 102143/8-16272410927.510276367.5170.2100

12.60 €

1 4 Days 95431319traffic red RAL 302043/8-16272410927.510276367.5170.2100

12.60 €

1 4 Days 95431319signal green RAL 603243/8-16272410927.510276367.5170.2100

12.60 €

1 4 Days 95431319traffic blue RAL 501743/8-16272410927.510276367.5170.2100

12.60 €

1 4 Days 95431319light grey RAL 703543/8-16272410927.510276367.5170.2100

12.60 €

1 4 Days 95431319window grey RAL 704043/8-16272410927.510276367.5170.2100

12.60 €

1 4 Days 95431319jet black RAL 900541/2-13272410927.510276367.5170.2070

12.60 €

1 4 Days 95431319orange RAL 200441/2-13272410927.510276367.5170.2070

12.60 €

1 4 Days 95431319colza yellow RAL 102141/2-13272410927.510276367.5170.2070

12.60 €

1 4 Days 95431319traffic red RAL 302041/2-13272410927.510276367.5170.2070

12.60 €

1 4 Days 95431319signal green RAL 603241/2-13272410927.510276367.5170.2070

12.60 €

1 4 Days 95431319traffic blue RAL 501741/2-13272410927.510276367.5170.2070

12.60 €

1 4 Days 95431319light grey RAL 703541/2-13272410927.510276367.5170.2070

12.60 €

1 4 Days 95431319window grey RAL 704041/2-13272410927.510276367.5170.2070

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

Tech Support