Clamping lever with internal thread, zinc, bright, inch (06450) (06450-1A1008)

Clamping lever with internal thread, zinc, bright, inch (06450) 06450-1A1008

Product Details:

Manufacturer part number: 06450-1A1008

Brand: NORELEM

Price: 7.49

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

H: 24.5

B: 7

D: 10

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-1A1008

Part Number
06450-1A1008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

7.49 €

1 4 Days 4024.5710110-3213164714414.5313490.0314

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body bright Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

This page is Clamping lever with internal thread, zinc, bright, inch (06450), part number 06450-1A1008.
You can find the detail information about specifications and dimensions on part number 06450-1A1008.

Variation of this product

Part Number
06450-1A0008
06450-1A2008
06450-1AE008
06450-2A2008
06450-2A3008
06450-3A3008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

7.49 €

1 4 Days 4024.5710110-2413164714414.5313490.0314

7.49 €

1 4 Days 4024.571011/4-2013164714414.5313490.0325

7.49 €

1 4 Days 4024.571018-3213164714414.5313490.0315

9.47 €

1 4 Days 6528.59.513.521/4-2018.52074.5196.517.542.545.5120.0827

9.47 €

1 4 Days 6528.59.513.525/16-1818.52074.5196.517.542.545.5120.0818

10.36 €

1 4 Days 8037111635/16-1821229122102454.558.5140.1342

Tech Support