Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | B | D | Size | X=thread | D1 (mm) | No. of teeth | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | L=thread length | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.81 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M12 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 55 | 0.3845 | ||
13.81 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M12 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 60 | 0.3874 | ||
14.72 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M12 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 70 | 0.3964 | ||
14.72 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M12 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 80 | 0.4010 | ||
14.72 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M12 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 90 | 0.4151 | ||
12.96 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 25 | 0.3788 | ||
12.96 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 30 | 0.3854 | ||
13.81 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 35 | 0.3775 | ||
13.81 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 40 | 0.3978 | ||
13.81 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 45 | 0.4043 | ||
13.81 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 50 | 0.4100 | ||
13.81 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 55 | 0.4160 | ||
13.81 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 60 | 0.4230 | ||
14.72 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 70 | 0.4315 | ||
14.72 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 80 | 0.4538 | ||
14.72 € | 1 | 4 Days | 110 | 49 | 15 | 23 | 5 | M16 | 31 | 26 | 126 | 32 | 12 | 31.5 | 73 | 77.5 | 90 | 0.4686 |
Loading...
Main material | Zinc | Surface finish body | bright | Component material | Steel |
---|---|---|---|---|---|
Surface finish component | black oxidised | Item | Clamping Lever | Thread type | external thread |
RoHS | yes | PL Edelstahl | no |
Configure
Basic Attributes
Handle length(mm)
H
B
D
Size
X=thread
D1(mm)
No. of teeth
A1=Handle length
D2
H1
H2
H3=handle height
H4
L=thread length
Filter by standard shipping days
Optional Attributes