Clamping lever with external thread, zinc, inch (06460) (Part Numbers)

Clamping lever with external thread, zinc, inch (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-5A52X80
06460-5A52X90
06460-5A53X25
06460-5A53X30
06460-5A53X35
06460-5A53X40
06460-5A53X45
06460-5A53X50
06460-5A53X55
06460-5A53X60
06460-5A53X70
06460-5A53X80
06460-5A53X90
06460-5A62X25
06460-5A62X30
06460-5A62X35
06460-5A62X40
06460-5A62X45
06460-5A62X50
06460-5A62X55
06460-5A62X60
06460-5A62X70
06460-5A62X80
06460-5A62X90
06460-5A63X25
06460-5A63X30
06460-5A63X35
06460-5A63X40
06460-5A63X45
06460-5A63X50
06460-5A63X55
06460-5A63X60
06460-5A63X70
06460-5A63X80
06460-5A63X90
06460-5A527X25
06460-5A527X30
06460-5A527X35
06460-5A527X40
06460-5A527X45
06460-5A527X50
06460-5A527X55
06460-5A527X60
06460-5A527X70
06460-5A527X80
06460-5A527X90
06460-5A627X25
06460-5A627X30
06460-5A627X35
06460-5A627X40
06460-5A627X45
06460-5A627X50
06460-5A627X55
06460-5A627X60
06460-5A627X70
06460-5A627X80
06460-5A627X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

19.36 €

1 4 Days 110491523orange RAL 200451/2-133126126321231.57377.5800.3979

19.36 €

1 4 Days 110491523orange RAL 200451/2-133126126321231.57377.5900.4071

17.10 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5250.3627

17.10 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5300.3536

18.15 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5350.3569

18.15 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5400.3720

18.15 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5450.3802

18.15 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5500.3811

18.15 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5550.3734

18.15 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5600.3748

19.36 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5700.3961

19.36 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5800.3915

19.36 €

1 4 Days 110491523silver metallic51/2-133126126321231.57377.5900.4024

17.10 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5250.3635

17.10 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5300.3705

18.15 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5350.3759

18.15 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5400.3818

18.15 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5450.3882

18.15 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5500.3943

18.15 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5550.4008

18.15 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5600.4065

19.36 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5700.4210

19.36 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5800.4358

19.36 €

1 4 Days 110491523orange RAL 200455/8-113126126321231.57377.5900.4513

17.10 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5250.3779

17.10 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5300.3817

18.15 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5350.3775

18.15 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5400.3976

18.15 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5450.3905

18.15 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5500.0411

18.15 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5550.4039

18.15 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5600.4228

19.36 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5700.4251

19.36 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5800.4405

19.36 €

1 4 Days 110491523silver metallic55/8-113126126321231.57377.5900.4696

17.10 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5250.3637

17.10 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5300.3536

18.15 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5350.3536

18.15 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5400.3749

18.15 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5450.3765

18.15 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5500.3793

18.15 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5550.3829

18.15 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5600.3748

19.36 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5700.3967

19.36 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5800.4056

19.36 €

1 4 Days 110491523ruby red RAL300351/2-133126126321231.57377.5900.4024

17.10 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5250.3644

17.10 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5300.3812

18.15 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5350.3775

18.15 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5400.3969

18.15 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5450.3905

18.15 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5500.4095

18.15 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5550.4039

18.15 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5600.4108

19.36 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5700.4352

19.36 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5800.4514

19.36 €

1 4 Days 110491523ruby red RAL300355/8-113126126321231.57377.5900.4688

Loading...

Basic information

Main material Zinc Surface finish body satin finish Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread
RoHS yes

Tech Support