Clamping lever with protective cap and internal thread, zinc, matt textured (06450) (06450-9206184)

Clamping lever with protective cap and internal thread, zinc, matt textured (06450) 06450-9206184

Product Details:

Manufacturer part number: 06450-9206184

Brand: NORELEM

Price: 9.96

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 32

B: 9.5

D: 13.5

Main colour: traffic red RAL 3020


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-9206184

Part Number
06450-9206184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

9.96 €

1 4 Days 65329.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5120.0853

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
Version 1 with protective cap RoHS yes PL Edelstahl no

This page is Clamping lever with protective cap and internal thread, zinc, matt textured (06450), part number 06450-9206184.
You can find the detail information about specifications and dimensions on part number 06450-9206184.

Variation of this product

Part Number
06450-9206181
06450-9206182
06450-9206183
06450-9206185
06450-9206186
06450-9206187
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

9.96 €

1 4 Days 65329.513.5jet black RAL 90052M618.52074.5196.517.542.545.5120.0853

9.96 €

1 4 Days 65329.513.5orange RAL 20042M618.52074.5196.517.542.545.5120.0853

9.96 €

1 4 Days 65329.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5120.0853

9.96 €

1 4 Days 65329.513.5signal green RAL 60322M618.52074.5196.517.542.545.5120.0853

9.96 €

1 4 Days 65329.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5120.0853

9.96 €

1 4 Days 65329.513.5light grey RAL 70352M618.52074.5196.517.542.545.5120.0853

Tech Support