Clamping lever with protective cap, zinc black satin finish, inch (06450) (06450-93A41)

Clamping lever with protective cap, zinc black satin finish, inch (06450) 06450-93A41

Product Details:

Manufacturer part number: 06450-93A41

Brand: NORELEM

Price: 14.13

Delivery time: 4 Days


Technical Data:

Handle length: 80 mm

H: 41.5

B: 11

D: 16

Size: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-93A41

Part Number
06450-93A41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

14.13 €

1 4 Days 8041.5111633/8-1621229122102454.558.5140.1290

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Main colour jet black RAL 9005
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type internal thread Version 1 with protective cap RoHS yes

This page is Clamping lever with protective cap, zinc black satin finish, inch (06450), part number 06450-93A41.
You can find the detail information about specifications and dimensions on part number 06450-93A41.

Variation of this product

Part Number
06450-92A21
06450-92A31
06450-93A31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

12.79 €

1 4 Days 65329.513.521/4-2018.52074.5196.517.542.545.5120.0820

12.79 €

1 4 Days 65329.513.525/16-1818.52074.5196.517.542.545.5120.0810

14.13 €

1 4 Days 8041.5111635/16-1821229122102454.558.5140.1320

Tech Support