Clamping lever with protective cap, zinc, matt textured, inch (06450) (06450-92A2182)

Clamping lever with protective cap, zinc, matt textured, inch (06450) 06450-92A2182

Product Details:

Manufacturer part number: 06450-92A2182

Brand: NORELEM

Price: 12.79

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 32

B: 9.5

D: 13.5

Main colour: orange RAL 2004


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-92A2182

Part Number
06450-92A2182
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

12.79 €

1 4 Days 65329.513.5orange RAL 200421/4-2018.52074.5196.517.542.545.5120.0820

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
Version 1 with protective cap RoHS yes PL Edelstahl no

This page is Clamping lever with protective cap, zinc, matt textured, inch (06450), part number 06450-92A2182.
You can find the detail information about specifications and dimensions on part number 06450-92A2182.

Variation of this product

Part Number
06450-92A2181
06450-92A2183
06450-92A2184
06450-92A2185
06450-92A2186
06450-92A2187
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

12.79 €

1 4 Days 65329.513.5jet black RAL 900521/4-2018.52074.5196.517.542.545.5120.0820

12.79 €

1 4 Days 65329.513.5colza yellow RAL 102121/4-2018.52074.5196.517.542.545.5120.0820

12.79 €

1 4 Days 65329.513.5traffic red RAL 302021/4-2018.52074.5196.517.542.545.5120.0820

12.79 €

1 4 Days 65329.513.5signal green RAL 603221/4-2018.52074.5196.517.542.545.5120.0820

12.79 €

1 4 Days 65329.513.5traffic blue RAL 501721/4-2018.52074.5196.517.542.545.5120.0820

12.79 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5120.0820

Tech Support