Clamping lever with protective cap, zinc, matt textured, inch (06460) (Part Numbers)

Clamping lever with protective cap, zinc, matt textured, inch (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-92A2187X15
06460-92A2187X20
06460-92A2187X25
06460-92A2187X30
06460-92A2187X35
06460-92A2187X40
06460-92A2187X45
06460-92A2187X50
06460-92A2187X55
06460-92A2187X60
06460-92A2188X15
06460-92A2188X20
06460-92A2188X25
06460-92A2188X30
06460-92A2188X35
06460-92A2188X40
06460-92A2188X45
06460-92A2188X50
06460-92A2188X55
06460-92A2188X60
06460-92A3181X15
06460-92A3181X20
06460-92A3181X25
06460-92A3181X30
06460-92A3181X35
06460-92A3181X40
06460-92A3181X45
06460-92A3181X50
06460-92A3181X55
06460-92A3181X60
06460-92A3182X15
06460-92A3182X20
06460-92A3182X25
06460-92A3182X30
06460-92A3182X35
06460-92A3182X40
06460-92A3182X45
06460-92A3182X50
06460-92A3182X55
06460-92A3182X60
06460-92A3183X15
06460-92A3183X20
06460-92A3183X25
06460-92A3183X30
06460-92A3183X35
06460-92A3183X40
06460-92A3183X45
06460-92A3183X50
06460-92A3183X55
06460-92A3183X60
06460-92A3184X15
06460-92A3184X20
06460-92A3184X25
06460-92A3184X30
06460-92A3184X35
06460-92A3184X40
06460-92A3184X45
06460-92A3184X50
06460-92A3184X55
06460-92A3184X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

13.41 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5150.0860

13.41 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5200.0860

13.41 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5250.0870

13.41 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5300.0880

14.13 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5350.0900

14.13 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5400.0910

14.13 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5450.0920

14.13 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5500.0920

14.13 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5550.0920

14.13 €

1 4 Days 65329.513.5light grey RAL 703521/4-2018.52074.5196.517.542.545.5600.0930

13.41 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5150.0860

13.41 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5200.0860

13.41 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5250.0870

13.41 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5300.0880

14.13 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5350.0900

14.13 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5400.0910

14.13 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5450.0920

14.13 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5500.0920

14.13 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5550.0920

14.13 €

1 4 Days 65329.513.5window grey RAL 704021/4-2018.52074.5196.517.542.545.5600.0930

13.41 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5150.0870

13.41 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5200.0900

13.41 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5250.0900

13.41 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5300.0920

14.13 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5350.0940

14.13 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5400.0950

14.13 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5450.0980

14.13 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5500.0990

14.13 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5550.1040

14.13 €

1 4 Days 65329.513.5jet black RAL 900525/16-1818.52074.5196.517.542.545.5600.1060

13.41 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5150.0870

13.41 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5200.0900

13.41 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5250.0900

13.41 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5300.0920

14.13 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5350.0940

14.13 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5400.0950

14.13 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5450.0980

14.13 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5500.0990

14.13 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5550.1040

14.13 €

1 4 Days 65329.513.5orange RAL 200425/16-1818.52074.5196.517.542.545.5600.1060

13.41 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5150.0870

13.41 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5200.0900

13.41 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5250.0900

13.41 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5300.0920

14.13 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5350.0940

14.13 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5400.0950

14.13 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5450.0980

14.13 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5500.0990

14.13 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5550.1040

14.13 €

1 4 Days 65329.513.5colza yellow RAL 102125/16-1818.52074.5196.517.542.545.5600.1060

13.41 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5150.0870

13.41 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5200.0900

13.41 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5250.0900

13.41 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5300.0920

14.13 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5350.0940

14.13 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5400.0950

14.13 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5450.0980

14.13 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5500.0990

14.13 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5550.1040

14.13 €

1 4 Days 65329.513.5traffic red RAL 302025/16-1818.52074.5196.517.542.545.5600.1060

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread
Version 1 with protective cap RoHS yes PL Edelstahl no

Tech Support