Clamping lever with external thread, zinc bright (06461) (Part Numbers)

Clamping lever with external thread, zinc bright (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-310008X20
06461-310008X25
06461-310008X30
06461-310008X40
06461-310008X50
06461-310008X60
06461-412008X25
06461-412008X30
06461-412008X40
06461-412008X50
06461-412008X60
06461-516008X30
06461-516008X40
06461-516008X50
06461-516008X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length PL Edelstahl Weight in kg (ERP)
(kg)

12.89 €

1 4 Days 803711163M1021229122102454.558.520no0.1505

12.89 €

1 4 Days 803711163M1021229122102454.558.525no0.1501

12.89 €

1 4 Days 803711163M1021229122102454.558.530no0.1563

13.77 €

1 4 Days 803711163M1021229122102454.558.540no0.1604

13.77 €

1 4 Days 803711163M1021229122102454.558.550no0.1664

13.77 €

1 4 Days 803711163M1021229122102454.558.560no0.1715

17.21 €

1 4 Days 954313194M12272410927.510276367.525no0.2360

17.21 €

1 4 Days 954313194M12272410927.510276367.530no0.2390

18.33 €

1 4 Days 954313194M12272410927.510276367.540no0.2500

18.33 €

1 4 Days 954313194M12272410927.510276367.550no0.2590

18.33 €

1 4 Days 954313194M12272410927.510276367.560no0.2590

21.96 €

1 4 Days 1104915235M163126126321231.57377.530no0.3861

23.85 €

1 4 Days 1104915235M163126126321231.57377.540no0.3988

23.85 €

1 4 Days 1104915235M163126126321231.57377.550no0.4119

23.85 €

1 4 Days 1104915235M163126126321231.57377.560no0.4218

Loading...

Basic information

Main material Zinc Surface finish body bright Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type external thread
RoHS yes

Tech Support