Clamping lever with external thread, zinc, satin finish, inch (06461) (06461-0A01X20)

Clamping lever with external thread, zinc, satin finish, inch (06461) 06461-0A01X20

Product Details:

Manufacturer part number: 06461-0A01X20

Brand: NORELEM

Price: 11.90

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

H: 24.5

B: 7

D: 10

Surface finish component: bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06461-0A01X20

Part Number
06461-0A01X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Surface finish component Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

11.90 €

1 4 Days 3024.5710bright010-2413163714414.53033200.0338

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Main colour jet black RAL 9005
Component material Stainless steel Item Clamping Lever Thread type external thread
RoHS yes

This page is Clamping lever with external thread, zinc, satin finish, inch (06461), part number 06461-0A01X20.
You can find the detail information about specifications and dimensions on part number 06461-0A01X20.

Variation of this product

Part Number
06461-0A01X10
06461-0A01X15
06461-0A01X25
06461-0A11X10
06461-0A11X15
06461-0A11X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Surface finish component Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

11.90 €

1 4 Days 3024.5710bright010-2413163714414.53033100.0328

11.90 €

1 4 Days 3024.5710bright010-2413163714414.53033150.0333

11.90 €

1 4 Days 3024.5710bright010-2413163714414.53033250.0344

11.90 €

1 4 Days 3024.5710bright010-3213163714414.53033100.0010

11.90 €

1 4 Days 3024.5710bright010-3213163714414.53033150.0333

11.90 €

1 4 Days 3024.5710bright010-3213163714414.53033200.0338

Tech Support