Clamping lever with external thread, zinc, matt textured, inch (06461) (Part Numbers)

Clamping lever with external thread, zinc, matt textured, inch (06461)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06461-0AE181X10
06461-0AE181X15
06461-0AE181X20
06461-0AE181X25
06461-0AE182X10
06461-0AE182X15
06461-0AE182X20
06461-0AE182X25
06461-0AE183X10
06461-0AE183X15
06461-0AE183X20
06461-0AE183X25
06461-0AE184X10
06461-0AE184X15
06461-0AE184X20
06461-0AE184X25
06461-0AE185X10
06461-0AE185X15
06461-0AE185X20
06461-0AE185X25
06461-0AE186X10
06461-0AE186X15
06461-0AE186X20
06461-0AE186X25
06461-0AE187X10
06461-0AE187X15
06461-0AE187X20
06461-0AE187X25
06461-0AE188X10
06461-0AE188X15
06461-0AE188X20
06461-0AE188X25
06461-1A0181X15
06461-1A0181X20
06461-1A0181X25
06461-1A0182X15
06461-1A0182X20
06461-1A0182X25
06461-1A0183X15
06461-1A0183X20
06461-1A0183X25
06461-1A0184X15
06461-1A0184X20
06461-1A0184X25
06461-1A0185X15
06461-1A0185X20
06461-1A0185X25
06461-1A0186X15
06461-1A0186X20
06461-1A0186X25
06461-1A0187X15
06461-1A0187X20
06461-1A0187X25
06461-1A0188X15
06461-1A0188X20
06461-1A0188X25
06461-1A1181X15
06461-1A1181X20
06461-1A1181X25
06461-1A1182X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Surface finish component Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

11.90 €

1 4 Days 3024.5710jet black RAL 9005bright08-3213163714414.53033100.0340

11.90 €

1 4 Days 3024.5710jet black RAL 9005bright08-3213163714414.53033150.0340

11.90 €

1 4 Days 3024.5710jet black RAL 9005bright08-3213163714414.53033200.0340

11.90 €

1 4 Days 3024.5710jet black RAL 9005bright08-3213163714414.53033250.0340

11.90 €

1 4 Days 3024.5710orange RAL 2004bright08-3213163714414.53033100.0340

11.90 €

1 4 Days 3024.5710orange RAL 2004bright08-3213163714414.53033150.0340

11.90 €

1 4 Days 3024.5710orange RAL 2004bright08-3213163714414.53033200.0340

11.90 €

1 4 Days 3024.5710orange RAL 2004bright08-3213163714414.53033250.0340

11.90 €

1 4 Days 3024.5710colza yellow RAL 1021bright08-3213163714414.53033100.0340

11.90 €

1 4 Days 3024.5710colza yellow RAL 1021bright08-3213163714414.53033150.0340

11.90 €

1 4 Days 3024.5710colza yellow RAL 1021bright08-3213163714414.53033200.0340

11.90 €

1 4 Days 3024.5710colza yellow RAL 1021bright08-3213163714414.53033250.0340

11.90 €

1 4 Days 3024.5710traffic red RAL 3020bright08-3213163714414.53033100.0340

11.90 €

1 4 Days 3024.5710traffic red RAL 3020bright08-3213163714414.53033150.0340

11.90 €

1 4 Days 3024.5710traffic red RAL 3020bright08-3213163714414.53033200.0340

11.90 €

1 4 Days 3024.5710traffic red RAL 3020bright08-3213163714414.53033250.0340

11.90 €

1 4 Days 3024.5710signal green RAL 6032bright08-3213163714414.53033100.0250

11.90 €

1 4 Days 3024.5710signal green RAL 6032bright08-3213163714414.53033150.0250

11.90 €

1 4 Days 3024.5710signal green RAL 6032bright08-3213163714414.53033200.0250

11.90 €

1 4 Days 3024.5710signal green RAL 6032bright08-3213163714414.53033250.0250

11.90 €

1 4 Days 3024.5710traffic blue RAL 5017bright08-3213163714414.53033100.0340

11.90 €

1 4 Days 3024.5710traffic blue RAL 5017bright08-3213163714414.53033150.0340

11.90 €

1 4 Days 3024.5710traffic blue RAL 5017bright08-3213163714414.53033200.0340

11.90 €

1 4 Days 3024.5710traffic blue RAL 5017bright08-3213163714414.53033250.0340

11.90 €

1 4 Days 3024.5710light grey RAL 7035bright08-3213163714414.53033100.0340

11.90 €

1 4 Days 3024.5710light grey RAL 7035bright08-3213163714414.53033150.0340

11.90 €

1 4 Days 3024.5710light grey RAL 7035bright08-3213163714414.53033200.0340

11.90 €

1 4 Days 3024.5710light grey RAL 7035bright08-3213163714414.53033250.0340

11.90 €

1 4 Days 3024.5710window grey RAL 7040bright08-3213163714414.53033100.0340

11.90 €

1 4 Days 3024.5710window grey RAL 7040bright08-3213163714414.53033150.0340

11.90 €

1 4 Days 3024.5710window grey RAL 7040bright08-3213163714414.53033200.0340

11.90 €

1 4 Days 3024.5710window grey RAL 7040bright08-3213163714414.53033250.0340

11.90 €

1 4 Days 4024.5710jet black RAL 9005bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710jet black RAL 9005bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710jet black RAL 9005bright110-2413164714414.53134250.0349

11.90 €

1 4 Days 4024.5710orange RAL 2004bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710orange RAL 2004bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710orange RAL 2004bright110-2413164714414.53134250.0349

11.90 €

1 4 Days 4024.5710colza yellow RAL 1021bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710colza yellow RAL 1021bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710colza yellow RAL 1021bright110-2413164714414.53134250.0349

11.90 €

1 4 Days 4024.5710traffic red RAL 3020bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710traffic red RAL 3020bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710traffic red RAL 3020bright110-2413164714414.53134250.0349

11.90 €

1 4 Days 4024.5710signal green RAL 6032bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710signal green RAL 6032bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710signal green RAL 6032bright110-2413164714414.53134250.0349

11.90 €

1 4 Days 4024.5710traffic blue RAL 5017bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710traffic blue RAL 5017bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710traffic blue RAL 5017bright110-2413164714414.53134250.0349

11.90 €

1 4 Days 4024.5710light grey RAL 7035bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710light grey RAL 7035bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710light grey RAL 7035bright110-2413164714414.53134250.0349

11.90 €

1 4 Days 4024.5710window grey RAL 7040bright110-2413164714414.53134150.0345

11.90 €

1 4 Days 4024.5710window grey RAL 7040bright110-2413164714414.53134200.0345

11.90 €

1 4 Days 4024.5710window grey RAL 7040bright110-2413164714414.53134250.0349

11.90 €

1 4 Days 4024.5710jet black RAL 9005bright110-3213164714414.53134150.0351

11.90 €

1 4 Days 4024.5710jet black RAL 9005bright110-3213164714414.53134200.0346

11.90 €

1 4 Days 4024.5710jet black RAL 9005bright110-3213164714414.53134250.0360

11.90 €

1 4 Days 4024.5710orange RAL 2004bright110-3213164714414.53134150.0351

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Stainless steel
Item Clamping Lever Thread type external thread RoHS yes
PL Edelstahl no

Tech Support