Clamping lever with external thread, handle powder-coated or high-gloss chromed, inch (06461) (06461-0A0008X10)

Clamping lever with external thread, handle powder-coated or high-gloss chromed, inch (06461) 06461-0A0008X10

Product Details:

Manufacturer part number: 06461-0A0008X10

Brand: NORELEM

Price: 11.43

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

H: 24.5

B: 7

D: 10

Size: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06461-0A0008X10

Part Number
06461-0A0008X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

11.43 €

1 4 Days 3024.5710010-2413163714414.53033100.0328

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body bright Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl no

This page is Clamping lever with external thread, handle powder-coated or high-gloss chromed, inch (06461), part number 06461-0A0008X10.
You can find the detail information about specifications and dimensions on part number 06461-0A0008X10.

Variation of this product

Part Number
06461-0A0008X15
06461-0A0008X20
06461-0A0008X25
06461-0A1008X10
06461-0A1008X15
06461-0A1008X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

11.43 €

1 4 Days 3024.5710010-2413163714414.53033150.0333

11.43 €

1 4 Days 3024.5710010-2413163714414.53033200.0338

11.43 €

1 4 Days 3024.5710010-2413163714414.53033250.0344

11.43 €

1 4 Days 3024.5710010-3213163714414.53033100.0300

11.43 €

1 4 Days 3024.5710010-3213163714414.53033150.0333

11.43 €

1 4 Days 3024.5710010-3213163714414.53033200.0338

Tech Support