Clamping lever with internal thread, zinc, matt textured (06451) (Part Numbers)

Clamping lever with internal thread, zinc, matt textured (06451)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-003181
06451-003182
06451-003183
06451-003184
06451-003185
06451-003186
06451-003187
06451-003188
06451-004181
06451-004182
06451-004183
06451-004184
06451-004185
06451-004186
06451-004187
06451-004188
06451-005181
06451-005182
06451-005183
06451-005184
06451-005185
06451-005186
06451-005187
06451-005188
06451-104181
06451-104182
06451-104183
06451-104184
06451-104185
06451-104186
06451-104187
06451-104188
06451-105181
06451-105182
06451-105183
06451-105184
06451-105185
06451-105186
06451-105187
06451-105188
06451-106181
06451-106182
06451-106183
06451-106184
06451-106185
06451-106186
06451-106187
06451-106188
06451-206181
06451-206182
06451-206183
06451-206184
06451-206185
06451-206186
06451-206187
06451-206188
06451-208181
06451-208182
06451-208183
06451-208184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

8.90 €

1 4 Days 3024.5710jet black RAL 90050M313163714414.5303390.0309

8.90 €

1 4 Days 3024.5710orange RAL 20040M313163714414.5303390.0309

8.90 €

1 4 Days 3024.5710colza yellow RAL 10210M313163714414.5303390.0309

8.90 €

1 4 Days 3024.5710traffic red RAL 30200M313163714414.5303390.0309

8.90 €

1 4 Days 3024.5710signal green RAL 60320M313163714414.5303390.0309

8.90 €

1 4 Days 3024.5710traffic blue RAL 50170M313163714414.5303390.0309

8.90 €

1 4 Days 3024.5710light grey RAL 70350M313163714414.5303390.0309

8.90 €

1 4 Days 3024.5710window grey RAL 70400M313163714414.5303390.0309

8.90 €

1 4 Days 3024.5710jet black RAL 90050M413163714414.5303390.0306

8.90 €

1 4 Days 3024.5710orange RAL 20040M413163714414.5303390.0306

8.90 €

1 4 Days 3024.5710colza yellow RAL 10210M413163714414.5303390.0306

8.90 €

1 4 Days 3024.5710traffic red RAL 30200M413163714414.5303390.0306

8.90 €

1 4 Days 3024.5710signal green RAL 60320M413163714414.5303390.0306

8.90 €

1 4 Days 3024.5710traffic blue RAL 50170M413163714414.5303390.0306

8.90 €

1 4 Days 3024.5710light grey RAL 70350M413163714414.5303390.0306

8.90 €

1 4 Days 3024.5710window grey RAL 70400M413163714414.5303390.0306

8.90 €

1 4 Days 3024.5710jet black RAL 90050M513163714414.5303390.0301

8.90 €

1 4 Days 3024.5710orange RAL 20040M513163714414.5303390.0301

8.90 €

1 4 Days 3024.5710colza yellow RAL 10210M513163714414.5303390.0301

8.90 €

1 4 Days 3024.5710traffic red RAL 30200M513163714414.5303390.0301

8.90 €

1 4 Days 3024.5710signal green RAL 60320M513163714414.5303390.0301

8.90 €

1 4 Days 3024.5710traffic blue RAL 50170M513163714414.5303390.0301

8.90 €

1 4 Days 3024.5710light grey RAL 70350M513163714414.5303390.0301

8.90 €

1 4 Days 3024.5710window grey RAL 70400M513163714414.5303390.0301

8.90 €

1 4 Days 4024.5710jet black RAL 90051M413164714414.5313490.0338

8.90 €

1 4 Days 4024.5710orange RAL 20041M413164714414.5313490.0338

8.90 €

1 4 Days 4024.5710colza yellow RAL 10211M413164714414.5313490.0338

8.90 €

1 4 Days 4024.5710traffic red RAL 30201M413164714414.5313490.0338

8.90 €

1 4 Days 4024.5710signal green RAL 60321M413164714414.5313490.0338

8.90 €

1 4 Days 4024.5710traffic blue RAL 50171M413164714414.5313490.0338

8.90 €

1 4 Days 4024.5710light grey RAL 70351M413164714414.5313490.0338

8.90 €

1 4 Days 4024.5710window grey RAL 70401M413164714414.5313490.0338

8.90 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313490.0328

8.90 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313490.0328

8.90 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313490.0328

8.90 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313490.0328

8.90 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313490.0328

8.90 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313490.0328

8.90 €

1 4 Days 4024.5710light grey RAL 70351M513164714414.5313490.0328

8.90 €

1 4 Days 4024.5710window grey RAL 70401M513164714414.5313490.0328

8.90 €

1 4 Days 4024.5710jet black RAL 90051M613164714414.5313490.0324

8.90 €

1 4 Days 4024.5710orange RAL 20041M613164714414.5313490.0324

8.90 €

1 4 Days 4024.5710colza yellow RAL 10211M613164714414.5313490.0324

8.90 €

1 4 Days 4024.5710traffic red RAL 30201M613164714414.5313490.0324

8.90 €

1 4 Days 4024.5710signal green RAL 60321M613164714414.5313490.0324

8.90 €

1 4 Days 4024.5710traffic blue RAL 50171M613164714414.5313490.0324

8.90 €

1 4 Days 4024.5710light grey RAL 70351M613164714414.5313490.0324

8.90 €

1 4 Days 4024.5710window grey RAL 70401M613164714414.5313490.0324

11.07 €

1 4 Days 6528.59.513.5jet black RAL 90052M618.52074.5196.517.542.545.5120.0823

11.07 €

1 4 Days 6528.59.513.5orange RAL 20042M618.52074.5196.517.542.545.5120.0823

11.07 €

1 4 Days 6528.59.513.5colza yellow RAL 10212M618.52074.5196.517.542.545.5120.0823

11.07 €

1 4 Days 6528.59.513.5traffic red RAL 30202M618.52074.5196.517.542.545.5120.0823

11.07 €

1 4 Days 6528.59.513.5signal green RAL 60322M618.52074.5196.517.542.545.5120.0823

11.07 €

1 4 Days 6528.59.513.5traffic blue RAL 50172M618.52074.5196.517.542.545.5120.0823

11.07 €

1 4 Days 6528.59.513.5light grey RAL 70352M618.52074.5196.517.542.545.5120.0823

11.07 €

1 4 Days 6528.59.513.5window grey RAL 70402M618.52074.5196.517.542.545.5120.0823

11.07 €

1 4 Days 6528.59.513.5jet black RAL 90052M818.52074.5196.517.542.545.5120.0802

11.07 €

1 4 Days 6528.59.513.5orange RAL 20042M818.52074.5196.517.542.545.5120.0802

11.07 €

1 4 Days 6528.59.513.5colza yellow RAL 10212M818.52074.5196.517.542.545.5120.0802

11.07 €

1 4 Days 6528.59.513.5traffic red RAL 30202M818.52074.5196.517.542.545.5120.0802

Loading...

Basic information

Main material Zinc Surface finish body textured matt Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

Tech Support