Clamping lever, zinc, satin finish, inch (06451) (Part Numbers)

Clamping lever, zinc, satin finish, inch (06451)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-0A01
06451-0A11
06451-0A21
06451-0AD1
06451-0AE1
06451-1A01
06451-1A11
06451-1A21
06451-2A21
06451-2A31
06451-3A31
06451-3A41
06451-4A41
06451-4A51
06451-5A51
06451-5A61
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

11.25 €

1 4 Days 3024.5710010-2413163714414.5303390.0301

11.25 €

1 4 Days 3024.5710010-3213163714414.5303390.0306

11.25 €

1 4 Days 3024.571001/4-2013163714414.5303390.0284

11.25 €

1 4 Days 3024.571006-3213163714414.5303390.0010

11.25 €

1 4 Days 3024.571008-3213163714414.5303390.0010

11.25 €

1 4 Days 4024.5710110-2413164714414.5313490.0314

11.25 €

1 4 Days 4024.5710110-3213164714414.5313490.0314

11.25 €

1 4 Days 4024.571011/4-2013164714414.5313490.0305

13.99 €

1 4 Days 6528.59.513.521/4-2018.52074.5196.517.542.545.5120.0784

13.99 €

1 4 Days 6528.59.513.525/16-1818.52074.5196.517.542.545.5120.0764

15.87 €

1 4 Days 8037111635/16-1821229122102454.558.5140.1278

15.87 €

1 4 Days 8037111633/8-1621229122102454.558.5140.1259

21.32 €

1 4 Days 9543131943/8-16272410927.510276367.5170.2069

21.32 €

1 4 Days 9543131941/2-13272410927.510276367.5170.2780

26.43 €

1 4 Days 11049152351/2-133126126321231.57377.5230.4210

26.43 €

1 4 Days 11049152355/8-113126126321231.57377.5230.2939

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body satin finish Main colour jet black RAL 9005
Component material Stainless steel Surface finish component bright Item Clamping Lever
Thread type internal thread RoHS yes

Tech Support