Clamping lever, zinc, inch (06451) (06451-0AE008)

Clamping lever, zinc, inch (06451) 06451-0AE008

Product Details:

Manufacturer part number: 06451-0AE008

Brand: NORELEM

Price: 10.79

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

H: 24.5

B: 7

D: 10

Size: 0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06451-0AE008

Part Number
06451-0AE008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

10.79 €

1 4 Days 3024.571008-3213163714414.5303390.0300

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body bright Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

This page is Clamping lever, zinc, inch (06451), part number 06451-0AE008.
You can find the detail information about specifications and dimensions on part number 06451-0AE008.

Variation of this product

Part Number
06451-0A1008
06451-0A2008
06451-0AD008
06451-1A0008
06451-1A1008
06451-1A2008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

10.79 €

1 4 Days 3024.5710010-3213163714414.5303390.0306

10.79 €

1 4 Days 3024.571001/4-2013163714414.5303390.0284

10.79 €

1 4 Days 3024.571006-3213163714414.5303390.0300

10.79 €

1 4 Days 4024.5710110-2413164714414.5313490.0314

10.79 €

1 4 Days 4024.5710110-3213164714414.5313490.0314

10.79 €

1 4 Days 4024.571011/4-2013164714414.5313490.0305

Tech Support