Clamping lever with protective cap stainless steel, electropolished, inch (06454) (06454-92A3)

Clamping lever with protective cap stainless steel, electropolished, inch (06454) 06454-92A3

Product Details:

Manufacturer part number: 06454-92A3

Brand: NORELEM

Price: 36.11

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 32

B: 10

D: 13.5

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06454-92A3

Part Number
06454-92A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1 D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

36.11 €

1 4 Days 65321013.525/16-1818.51074.5196.517.542.545.5120.0891

Loading...

  1. 1

Basic information

Main material Stainless steel Main colour electropolished Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type internal thread
Version 1 with protective cap RoHS yes PL Edelstahl yes

This page is Clamping lever with protective cap stainless steel, electropolished, inch (06454), part number 06454-92A3.
You can find the detail information about specifications and dimensions on part number 06454-92A3.

Variation of this product

Part Number
06454-92A2
06454-93A3
06454-93A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1 D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

36.11 €

1 4 Days 65321013.521/4-2018.51074.5196.517.542.545.5120.0911

43.26 €

1 4 Days 8041.5111635/16-1821119122102454.558.5140.0150

43.26 €

1 4 Days 8041.5111633/8-1621119122102454.558.5140.0160

Tech Support