Clamping lever stainless steel, electropolished, inch (06454) (06454-1A0)

Clamping lever stainless steel, electropolished, inch (06454) 06454-1A0

Product Details:

Manufacturer part number: 06454-1A0

Brand: NORELEM

Price: 24.45

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

H: 24.5

B: 7

D: 10

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06454-1A0

Part Number
06454-1A0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1 D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

24.45 €

1 4 Days 4024.5710110-2413164714414.5313490.0363

Loading...

  1. 1

Basic information

Main material Stainless steel Main colour electropolished Component material Stainless steel
Surface finish component bright Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl yes

This page is Clamping lever stainless steel, electropolished, inch (06454), part number 06454-1A0.
You can find the detail information about specifications and dimensions on part number 06454-1A0.

Variation of this product

Part Number
06454-1A1
06454-1A2
06454-2A2
06454-2A3
06454-3A3
06454-3A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1 D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

24.45 €

1 4 Days 4024.5710110-3213164714414.5313490.0370

24.45 €

1 4 Days 4024.571011/4-2013164714414.5313490.0360

32.95 €

1 4 Days 6528.51013.521/4-2018.52074.5196.517.542.545.5120.0913

32.95 €

1 4 Days 6528.51013.525/16-1818.52074.5196.517.542.545.5120.0900

39.65 €

1 4 Days 8037111635/16-1821229122102454.558.5140.1500

39.65 €

1 4 Days 8037111633/8-1621229122102454.558.5140.1476

Tech Support