Clamping lever with protective cap stainless steel, electropolished, inch (06464) (06464-92A2X15)

Clamping lever with protective cap stainless steel, electropolished, inch (06464) 06464-92A2X15

Product Details:

Manufacturer part number: 06464-92A2X15

Brand: NORELEM

Price: 36.94

Delivery time: 4 Days


Technical Data:

Handle length: 65 mm

H: 32

B: 10

D: 13.5

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06464-92A2X15

Part Number
06464-92A2X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1 D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

36.94 €

1 4 Days 65321013.521/4-2018.51074.5196.517.542.545.5150.0950

Loading...

  1. 1

Basic information

Main material Stainless steel Main colour electropolished Component material Stainless steel
Item Clamping Lever Thread type external thread Version 1 with protective cap
RoHS yes PL Edelstahl yes

This page is Clamping lever with protective cap stainless steel, electropolished, inch (06464), part number 06464-92A2X15.
You can find the detail information about specifications and dimensions on part number 06464-92A2X15.

Variation of this product

Part Number
06464-92A2X20
06464-92A2X25
06464-92A2X30
06464-92A2X40
06464-92A2X50
06464-92A2X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1 D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

36.94 €

1 4 Days 65321013.521/4-2018.51074.5196.517.542.545.5200.0968

36.94 €

1 4 Days 65321013.521/4-2018.51074.5196.517.542.545.5250.1000

36.94 €

1 4 Days 65321013.521/4-2018.51074.5196.517.542.545.5300.1020

38.13 €

1 4 Days 65321013.521/4-2018.51074.5196.517.542.545.5400.1040

38.13 €

1 4 Days 65321013.521/4-2018.51074.5196.517.542.545.5500.1050

38.13 €

1 4 Days 65321013.521/4-2018.51074.5196.517.542.545.5600.1065

Tech Support