Clamping lever stainless steel, electropolished, inch (06464) (Part Numbers)

Clamping lever stainless steel, electropolished, inch (06464)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· Surface: electropolished or abrasive blasted

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06464-1A0X10
06464-1A0X15
06464-1A0X20
06464-1A0X25
06464-1A1X10
06464-1A1X15
06464-1A1X20
06464-1A1X25
06464-1A2X10
06464-1A2X15
06464-1A2X20
06464-1A2X25
06464-1A2X30
06464-1A2X40
06464-1A2X50
06464-2A2X15
06464-2A2X20
06464-2A2X25
06464-2A2X30
06464-2A2X40
06464-2A2X50
06464-2A2X60
06464-2A3X15
06464-2A3X20
06464-2A3X25
06464-2A3X30
06464-2A3X40
06464-2A3X50
06464-2A3X60
06464-2A4X20
06464-2A4X25
06464-2A4X30
06464-2A4X40
06464-2A4X50
06464-2A4X60
06464-3A3X20
06464-3A3X25
06464-3A3X30
06464-3A3X40
06464-3A3X50
06464-3A3X60
06464-3A4X20
06464-3A4X25
06464-3A4X30
06464-3A4X40
06464-3A4X50
06464-3A4X60
06464-4A5X25
06464-4A5X30
06464-4A5X40
06464-4A5X50
06464-4A5X60
06464-5A6X30
06464-5A6X40
06464-5A6X50
06464-5A6X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1 D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

25.16 €

1 4 Days 4024.5710110-2413164714414.53134100.0388

25.16 €

1 4 Days 4024.5710110-2413164714414.53134150.0391

25.16 €

1 4 Days 4024.5710110-2413164714414.53134200.0393

25.16 €

1 4 Days 4024.5710110-2413164714414.53134250.0399

25.16 €

1 4 Days 4024.5710110-3213164714414.53134100.0010

25.16 €

1 4 Days 4024.5710110-3213164714414.53134150.0391

25.16 €

1 4 Days 4024.5710110-3213164714414.53134200.0398

25.16 €

1 4 Days 4024.5710110-3213164714414.53134250.0400

25.16 €

1 4 Days 4024.571011/4-2013164714414.53134100.0394

25.16 €

1 4 Days 4024.571011/4-2013164714414.53134150.0404

25.16 €

1 4 Days 4024.571011/4-2013164714414.53134200.0413

25.16 €

1 4 Days 4024.571011/4-2013164714414.53134250.0491

25.16 €

1 4 Days 4024.571011/4-2013164714414.53134300.0455

26.11 €

1 4 Days 4024.571011/4-2013164714414.53134400.4530

26.11 €

1 4 Days 4024.571011/4-2013164714414.53134500.0481

33.80 €

1 4 Days 6528.51013.521/4-2018.52074.5196.517.542.545.5150.0579

33.80 €

1 4 Days 6528.51013.521/4-2018.52074.5196.517.542.545.5200.0983

33.80 €

1 4 Days 6528.51013.521/4-2018.52074.5196.517.542.545.5250.0990

33.80 €

1 4 Days 6528.51013.521/4-2018.52074.5196.517.542.545.5300.0994

34.96 €

1 4 Days 6528.51013.521/4-2018.52074.5196.517.542.545.5400.1021

34.96 €

1 4 Days 6528.51013.521/4-2018.52074.5196.517.542.545.5500.1029

34.96 €

1 4 Days 6528.51013.521/4-2018.52074.5196.517.542.545.5600.1084

33.80 €

1 4 Days 6528.51013.525/16-1818.52074.5196.517.542.545.5150.0985

33.80 €

1 4 Days 6528.51013.525/16-1818.52074.5196.517.542.545.5200.0998

33.80 €

1 4 Days 6528.51013.525/16-1818.52074.5196.517.542.545.5250.1014

33.80 €

1 4 Days 6528.51013.525/16-1818.52074.5196.517.542.545.5300.1040

34.96 €

1 4 Days 6528.51013.525/16-1818.52074.5196.517.542.545.5400.1063

34.96 €

1 4 Days 6528.51013.525/16-1818.52074.5196.517.542.545.5500.1081

34.96 €

1 4 Days 6528.51013.525/16-1818.52074.5196.517.542.545.5600.1150

33.80 €

1 4 Days 6528.51013.523/8-1618.52074.5196.517.542.545.5200.1029

33.80 €

1 4 Days 6528.51013.523/8-1618.52074.5196.517.542.545.5250.1083

33.80 €

1 4 Days 6528.51013.523/8-1618.52074.5196.517.542.545.5300.1072

34.96 €

1 4 Days 6528.51013.523/8-1618.52074.5196.517.542.545.5400.1130

34.96 €

1 4 Days 6528.51013.523/8-1618.52074.5196.517.542.545.5500.1052

34.96 €

1 4 Days 6528.51013.523/8-1618.52074.5196.517.542.545.5600.1233

40.81 €

1 4 Days 8037111635/16-1821229122102454.558.5200.1624

40.81 €

1 4 Days 8037111635/16-1821229122102454.558.5250.1633

40.81 €

1 4 Days 8037111635/16-1821229122102454.558.5300.1650

42.01 €

1 4 Days 8037111635/16-1821229122102454.558.5400.1681

42.01 €

1 4 Days 8037111635/16-1821229122102454.558.5500.1686

42.01 €

1 4 Days 8037111635/16-1821229122102454.558.5600.1740

40.81 €

1 4 Days 8037111633/8-1621229122102454.558.5200.1648

40.81 €

1 4 Days 8037111633/8-1621229122102454.558.5250.1671

40.81 €

1 4 Days 8037111633/8-1621229122102454.558.5300.1690

42.01 €

1 4 Days 8037111633/8-1621229122102454.558.5400.1730

42.01 €

1 4 Days 8037111633/8-1621229122102454.558.5500.1768

42.01 €

1 4 Days 8037111633/8-1621229122102454.558.5600.1833

47.79 €

1 4 Days 9543131941/2-13272410927.510276367.5250.2840

47.79 €

1 4 Days 9543131941/2-13272410927.510276367.5300.2905

49.27 €

1 4 Days 9543131941/2-13272410927.510276367.5400.2961

49.27 €

1 4 Days 9543131941/2-13272410927.510276367.5500.3070

49.27 €

1 4 Days 9543131941/2-13272410927.510276367.5600.3140

55.66 €

1 4 Days 11049152355/8-113126126321231.57377.5300.4575

59.08 €

1 4 Days 11049152355/8-113126126321231.57377.5400.4698

59.08 €

1 4 Days 11049152355/8-113126126321231.57377.5500.4826

59.08 €

1 4 Days 11049152355/8-113126126321231.57377.5600.4968

Loading...

  1. 1

Basic information

Main material Stainless steel Main colour electropolished Component material Stainless steel
Item Clamping Lever Thread type external thread RoHS yes
PL Edelstahl yes

Tech Support