Clamping lever with external thread, steel, matt textured (06443) (Part Numbers)

Clamping lever with external thread, steel, matt textured (06443)
· The clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06443-105181X10
06443-105181X15
06443-105181X20
06443-105181X25
06443-105181X30
06443-105181X35
06443-105181X40
06443-105181X45
06443-105181X50
06443-105182X10
06443-105182X15
06443-105182X20
06443-105182X25
06443-105182X30
06443-105182X35
06443-105182X40
06443-105182X45
06443-105182X50
06443-105183X10
06443-105183X15
06443-105183X20
06443-105183X25
06443-105183X30
06443-105183X35
06443-105183X40
06443-105183X45
06443-105183X50
06443-105184X10
06443-105184X15
06443-105184X20
06443-105184X25
06443-105184X30
06443-105184X35
06443-105184X40
06443-105184X45
06443-105184X50
06443-105185X10
06443-105185X15
06443-105185X20
06443-105185X25
06443-105185X30
06443-105185X35
06443-105185X40
06443-105185X45
06443-105185X50
06443-105186X10
06443-105186X15
06443-105186X20
06443-105186X25
06443-105186X30
06443-105186X35
06443-105186X40
06443-105186X45
06443-105186X50
06443-105187X10
06443-105187X15
06443-105187X20
06443-105187X25
06443-105187X30
06443-105187X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Thread type Weight in kg (ERP)
(kg)

10.12 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313410external thread0.0400

10.12 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313415external thread0.0400

10.12 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313420external thread0.0410

10.12 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313425external thread0.0420

10.12 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313430external thread0.0430

10.39 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313435external thread0.0430

10.39 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313440external thread0.0440

10.39 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313445external thread0.0440

10.39 €

1 4 Days 4024.5710jet black RAL 90051M513164714414.5313450external thread0.0450

10.12 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313410external thread0.0400

10.12 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313415external thread0.0400

10.12 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313420external thread0.0410

10.12 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313425external thread0.0420

10.12 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313430external thread0.0430

10.39 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313435external thread0.0430

10.39 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313440external thread0.0440

10.39 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313445external thread0.0440

10.39 €

1 4 Days 4024.5710orange RAL 20041M513164714414.5313450external thread0.0450

10.12 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313410external thread0.0400

10.12 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313415external thread0.0400

10.12 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313420external thread0.0410

10.12 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313425external thread0.0420

10.12 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313430external thread0.0430

10.39 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313435external thread0.0430

10.39 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313440external thread0.0440

10.39 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313445external thread0.0440

10.39 €

1 4 Days 4024.5710colza yellow RAL 10211M513164714414.5313450external thread0.0450

10.12 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313410external thread0.0400

10.12 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313415external thread0.0400

10.12 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313420external thread0.0410

10.12 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313425external thread0.0420

10.12 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313430external thread0.0430

10.39 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313435external thread0.0430

10.39 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313440external thread0.0440

10.39 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313445external thread0.0440

10.39 €

1 4 Days 4024.5710traffic red RAL 30201M513164714414.5313450external thread0.0450

10.12 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313410external thread0.0400

10.12 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313415external thread0.0400

10.12 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313420external thread0.0410

10.12 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313425external thread0.0420

10.12 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313430external thread0.0430

10.39 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313435external thread0.0430

10.39 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313440external thread0.0440

10.39 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313445external thread0.0440

10.39 €

1 4 Days 4024.5710signal green RAL 60321M513164714414.5313450external thread0.0450

10.12 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313410external thread0.0400

10.12 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313415external thread0.0400

10.12 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313420external thread0.0410

10.12 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313425external thread0.0420

10.12 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313430external thread0.0430

10.39 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313435external thread0.0430

10.39 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313440external thread0.0440

10.39 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313445external thread0.0440

10.39 €

1 4 Days 4024.5710traffic blue RAL 50171M513164714414.5313450external thread0.0450

10.12 €

1 4 Days 4024.5710light grey RAL 70351M513164714414.5313410external thread0.0400

10.12 €

1 4 Days 4024.5710light grey RAL 70351M513164714414.5313415external thread0.0400

10.12 €

1 4 Days 4024.5710light grey RAL 70351M513164714414.5313420external thread0.0410

10.12 €

1 4 Days 4024.5710light grey RAL 70351M513164714414.5313425external thread0.0420

10.12 €

1 4 Days 4024.5710light grey RAL 70351M513164714414.5313430external thread0.0430

10.39 €

1 4 Days 4024.5710light grey RAL 70351M513164714414.5313435external thread0.0430

Loading...

Basic information

Main material Steel Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever RoHS yes
PL Edelstahl no

Tech Support