Clamping lever external thread, steel, satin finish, inch (06443) (06443-1A01X10)

Clamping lever external thread, steel, satin finish, inch (06443) 06443-1A01X10

Product Details:

Manufacturer part number: 06443-1A01X10

Brand: NORELEM

Price: 13.15

Delivery time: 4 Days


Technical Data:

Handle length: 40 mm

H: 24.5

B: 7

D: 10

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06443-1A01X10

Part Number
06443-1A01X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

13.15 €

1 4 Days 4024.5710110-2413164714414.53134100.0400

Loading...

  1. 1

Basic information

Main material Steel Surface finish body satin finish Main colour jet black RAL 9005
Component material Steel Surface finish component black oxidised Item Clamping Lever
Thread type external thread RoHS yes

This page is Clamping lever external thread, steel, satin finish, inch (06443), part number 06443-1A01X10.
You can find the detail information about specifications and dimensions on part number 06443-1A01X10.

Variation of this product

Part Number
06443-1A01X15
06443-1A01X20
06443-1A01X25
06443-1A01X30
06443-1A01X35
06443-1A01X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

13.15 €

1 4 Days 4024.5710110-2413164714414.53134150.0404

13.15 €

1 4 Days 4024.5710110-2413164714414.53134200.0410

13.15 €

1 4 Days 4024.5710110-2413164714414.53134250.0416

13.15 €

1 4 Days 4024.5710110-2413164714414.53134300.0422

13.50 €

1 4 Days 4024.5710110-2413164714414.53134350.0428

13.50 €

1 4 Days 4024.5710110-2413164714414.53134400.0434

Tech Support