Clamping lever external thread, steel, matt textured, inch (06443) (Part Numbers)

Clamping lever external thread, steel, matt textured, inch (06443)
· The clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06443-1A0181X10
06443-1A0181X15
06443-1A0181X20
06443-1A0181X25
06443-1A0181X30
06443-1A0181X35
06443-1A0181X40
06443-1A0181X45
06443-1A0181X50
06443-1A0182X10
06443-1A0182X15
06443-1A0182X20
06443-1A0182X25
06443-1A0182X30
06443-1A0182X35
06443-1A0182X40
06443-1A0182X45
06443-1A0182X50
06443-1A0183X10
06443-1A0183X15
06443-1A0183X20
06443-1A0183X25
06443-1A0183X30
06443-1A0183X35
06443-1A0183X40
06443-1A0183X45
06443-1A0183X50
06443-1A0184X10
06443-1A0184X15
06443-1A0184X20
06443-1A0184X25
06443-1A0184X30
06443-1A0184X35
06443-1A0184X40
06443-1A0184X45
06443-1A0184X50
06443-1A0185X10
06443-1A0185X15
06443-1A0185X20
06443-1A0185X25
06443-1A0185X30
06443-1A0185X35
06443-1A0185X40
06443-1A0185X45
06443-1A0185X50
06443-1A0186X10
06443-1A0186X15
06443-1A0186X20
06443-1A0186X25
06443-1A0186X30
06443-1A0186X35
06443-1A0186X40
06443-1A0186X45
06443-1A0186X50
06443-1A0187X10
06443-1A0187X15
06443-1A0187X20
06443-1A0187X25
06443-1A0187X30
06443-1A0187X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

13.15 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134100.0400

13.15 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134150.0404

13.15 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134200.0410

13.15 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134250.0416

13.15 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134300.0422

13.50 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134350.0428

13.50 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134400.0434

13.50 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134450.0443

13.50 €

1 4 Days 4024.5710jet black RAL 9005110-2413164714414.53134500.0451

13.15 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134100.0400

13.15 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134150.0404

13.15 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134200.0410

13.15 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134250.0416

13.15 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134300.0422

13.50 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134350.0428

13.50 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134400.0434

13.50 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134450.0443

13.50 €

1 4 Days 4024.5710orange RAL 2004110-2413164714414.53134500.0451

13.15 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134100.0400

13.15 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134150.0404

13.15 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134200.0410

13.15 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134250.0416

13.15 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134300.0422

13.50 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134350.0428

13.50 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134400.0434

13.50 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134450.0443

13.50 €

1 4 Days 4024.5710colza yellow RAL 1021110-2413164714414.53134500.0451

13.15 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134100.0400

13.15 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134150.0404

13.15 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134200.0410

13.15 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134250.0416

13.15 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134300.0422

13.50 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134350.0428

13.50 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134400.0434

13.50 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134450.0443

13.50 €

1 4 Days 4024.5710traffic red RAL 3020110-2413164714414.53134500.0451

13.15 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134100.0400

13.15 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134150.0404

13.15 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134200.0410

13.15 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134250.0416

13.15 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134300.0422

13.50 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134350.0428

13.50 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134400.0434

13.50 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134450.0443

13.50 €

1 4 Days 4024.5710signal green RAL 6032110-2413164714414.53134500.0451

13.15 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134100.0400

13.15 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134150.0404

13.15 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134200.0410

13.15 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134250.0416

13.15 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134300.0422

13.50 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134350.0428

13.50 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134400.0434

13.50 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134450.0443

13.50 €

1 4 Days 4024.5710traffic blue RAL 5017110-2413164714414.53134500.0451

13.15 €

1 4 Days 4024.5710light grey RAL 7035110-2413164714414.53134100.0400

13.15 €

1 4 Days 4024.5710light grey RAL 7035110-2413164714414.53134150.0404

13.15 €

1 4 Days 4024.5710light grey RAL 7035110-2413164714414.53134200.0410

13.15 €

1 4 Days 4024.5710light grey RAL 7035110-2413164714414.53134250.0416

13.15 €

1 4 Days 4024.5710light grey RAL 7035110-2413164714414.53134300.0422

13.50 €

1 4 Days 4024.5710light grey RAL 7035110-2413164714414.53134350.0428

Loading...

Basic information

Main material Steel Surface finish body textured matt Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl no

Tech Support