Cam lever with internal thread, steel, inch (04232) (04232-15022A2)

Cam lever with internal thread, steel, inch (04232) 04232-15022A2

Product Details:

Manufacturer part number: 04232-15022A2

Brand: NORELEM

Price: 14.17

Delivery time: 4 Days


Technical Data:

Handle length: 70.4 mm

H: 14.5

Size: 1

D1: 18.1 mm

Clamping force F: 4 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04232-15022A2

Part Number
04232-15022A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height Travel S Weight in kg (ERP)
(kg)

14.17 €

1 4 Days 70.414.5118.1412079.221.5151/4-209221.20.0690

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.0401 Surface finish body blue-passivated
Component material Steel Item Cam Lever Thread type internal thread
RoHS yes

This page is Cam lever with internal thread, steel, inch (04232), part number 04232-15022A2.
You can find the detail information about specifications and dimensions on part number 04232-15022A2.

Variation of this product

Part Number
04232-15022A1
04232-25022A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H Size D1
(mm)
Clamping force F
(kN)
Hand force FH
(N)
A1=Handle length B=Width B1 D=Thread D2 H1=Height Travel S Weight in kg (ERP)
(kg)

14.17 €

1 4 Days 70.414.5118.1412079.221.51510-329221.20.0720

24.85 €

1 4 Days 9618227.1835010833.3245/16-181128.51.50.2350

Tech Support