Tension lever flat, form 0°, steel, inch (06390)

Tension lever flat, form 0°, steel, inch (06390)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Ideal where space is restricted

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06390-1A21
06390-1A31
06390-2A41
06390-2A51
06390-3A51
06390-3A61
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H2 H3 T=thread depth Weight in kg (ERP)
(kg)

24.77 €

1 4 Days 1021913.511/4-20332625101223180.1600

24.77 €

1 4 Days 1021913.515/16-18332625101223180.1600

30.58 €

1 4 Days 131221923/8-164130301213.526210.2930

30.58 €

1 4 Days 131221921/2-134130301213.526210.2820

36.06 €

1 4 Days 148282331/2-13453637141733270.4649

36.06 €

1 4 Days 148282335/8-11453637141733270.4486

Loading...

  1. 1

Basic information

Main material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form H1 2
Item Tension Lever Kind of fastening internal thread Version 1 flat
RoHS yes

Tech Support