Tension lever flat, form 15°, steel, inch (06400)

Tension lever flat, form 15°, steel, inch (06400)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Ideal where space is restricted

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06400-1A32X20
06400-1A32X25
06400-1A32X30
06400-1A32X40
06400-1A32X50
06400-1A32X60
06400-1A42X20
06400-1A42X25
06400-1A42X30
06400-1A42X40
06400-1A42X50
06400-1A42X60
06400-2A42X20
06400-2A42X25
06400-2A42X30
06400-2A42X40
06400-2A42X50
06400-2A42X60
06400-2A52X20
06400-2A52X25
06400-2A52X30
06400-2A52X40
06400-2A52X50
06400-2A52X60
06400-3A52X20
06400-3A52X25
06400-3A52X30
06400-3A52X40
06400-3A52X50
06400-3A52X60
06400-3A62X20
06400-3A62X25
06400-3A62X30
06400-3A62X40
06400-3A62X50
06400-3A62X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H2 H3 H4 L=thread length Weight in kg (ERP)
(kg)

28.91 €

1 4 Days 1001913.515/16-1833202510122329200.1770

28.91 €

1 4 Days 1001913.515/16-1833202510122329250.1800

28.91 €

1 4 Days 1001913.515/16-1833202510122329300.1799

30.35 €

1 4 Days 1001913.515/16-1833202510122329400.1815

30.35 €

1 4 Days 1001913.515/16-1833202510122329500.1860

30.35 €

1 4 Days 1001913.515/16-1833202510122329600.1891

28.91 €

1 4 Days 1001913.513/8-1633202510122329200.1802

28.91 €

1 4 Days 1001913.513/8-1633202510122329250.1800

28.91 €

1 4 Days 1001913.513/8-1633202510122329300.1820

30.35 €

1 4 Days 1001913.513/8-1633202510122329400.1871

30.35 €

1 4 Days 1001913.513/8-1633202510122329500.1918

30.35 €

1 4 Days 1001913.513/8-1633202510122329600.1968

35.34 €

1 4 Days 127221923/8-164124301213.52638200.3170

35.34 €

1 4 Days 127221923/8-164124301213.52638250.3130

35.34 €

1 4 Days 127221923/8-164124301213.52638300.3188

36.96 €

1 4 Days 127221923/8-164124301213.52638400.3190

36.96 €

1 4 Days 127221923/8-164124301213.52638500.3310

36.96 €

1 4 Days 127221923/8-164124301213.52638600.3270

35.34 €

1 4 Days 127221921/2-134124301213.52638200.3274

35.34 €

1 4 Days 127221921/2-134124301213.52638250.3280

35.34 €

1 4 Days 127221921/2-134124301213.52638300.3310

36.96 €

1 4 Days 127221921/2-134124301213.52638400.3386

36.96 €

1 4 Days 127221921/2-134124301213.52638500.3526

36.96 €

1 4 Days 127221921/2-134124301213.52638600.3546

42.03 €

1 4 Days 145282331/2-1345263714173348200.5033

42.03 €

1 4 Days 145282331/2-1345263714173348250.5709

42.03 €

1 4 Days 145282331/2-1345263714173348300.5113

43.73 €

1 4 Days 145282331/2-1345263714173348400.5200

43.73 €

1 4 Days 145282331/2-1345263714173348500.5260

43.73 €

1 4 Days 145282331/2-1345263714173348600.5354

42.03 €

1 4 Days 145282335/8-1145263714173348200.5109

42.03 €

1 4 Days 145282335/8-1145263714173348250.5154

42.03 €

1 4 Days 145282335/8-1145263714173348300.5241

43.73 €

1 4 Days 145282335/8-1145263714173348400.5386

43.73 €

1 4 Days 145282335/8-1145263714173348500.5504

43.73 €

1 4 Days 145282335/8-1145263714173348600.5138

Loading...

  1. 1

Basic information

Main material Steel Grade 5.8 Surface finish body black oxidised
Component material Plastic Form 15° A2 15
H1 2 Item Tension Lever Kind of fastening internal thread
Version 1 flat RoHS yes PL Edelstahl no

Tech Support