Tension lever, form 20°, steel, inch (06370) (Part Numbers)

Tension lever, form 20°, steel, inch (06370)
· The clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Form: 20°

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06370-1A31
06370-1A41
06370-2A41
06370-2A51
06370-3A51
06370-3A61
06370-4A61
06370-4A71
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H1 H2 H3 H4 T=thread depth Weight in kg (ERP)
(kg)

23.27 €

1 4 Days 8844.51615/16-18242225104.53758.549.5140.0123

23.27 €

1 4 Days 8844.51613/8-16242225104.53758.549.5140.1640

28.88 €

1 4 Days 10651.51923/8-16282432125.54268.557.5170.3134

28.88 €

1 4 Days 10651.51921/2-13282432125.54268.557.5170.2520

35.05 €

1 4 Days 128.5582331/2-13332632136478165230.4483

35.05 €

1 4 Days 128.5582335/8-11332632136478165230.3790

41.29 €

1 4 Days 128.568.53045/8-11413632137.556.589.576.5270.6770

41.29 €

1 4 Days 128.568.53043/4-10413632137.556.589.576.5270.6948

Loading...

  1. 1

Basic information

Main material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2 15
Item Tension Lever Kind of fastening internal thread RoHS yes
PL Edelstahl no

Tech Support