Manufacturer part number: 06380-1A31X20
Brand: NORELEM
Price: 25.50 €
Delivery time: 4 Days
Handle length: 88 mm
H: 44.5
D: 16
Size: 1
X=thread: 5/16-18
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06380-1A31X20
Part Number
|
---|
06380-1A31X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | D | Size | X=thread | D1 (mm) | No. of teeth | D2 | D3 | H1 | H2 | H3 | H4 | L=thread length | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.50 € | 1 | 4 Days | 88 | 44.5 | 16 | 1 | 5/16-18 | 24 | 22 | 25 | 10 | 4.5 | 37 | 58.5 | 49.5 | 20 | 0.1954 |
Loading...
Main material | Steel | Grade | 5.8 | Surface finish body | plastic-coated |
---|---|---|---|---|---|
Component material | Plastic | Form | 20° | A2 | 15 |
Item | Tension Lever | Kind of fastening | external thread | RoHS | yes |
This page is Tension lever, form 20°, steel, inch (06380), part number 06380-1A31X20.
You can find the detail information about specifications and dimensions on part number 06380-1A31X20.
Configure
Basic Attributes
Handle length(mm)
H
D
Size
X=thread
D1(mm)
No. of teeth
D2
D3
H1
H2
H3
H4
L=thread length
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06380-1A31X25 |
06380-1A31X30 |
06380-1A31X40 |
06380-1A31X50 |
06380-1A31X60 |
06380-1A41X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | H | D | Size | X=thread | D1 (mm) | No. of teeth | D2 | D3 | H1 | H2 | H3 | H4 | L=thread length | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.50 € | 1 | 4 Days | 88 | 44.5 | 16 | 1 | 5/16-18 | 24 | 22 | 25 | 10 | 4.5 | 37 | 58.5 | 49.5 | 25 | 0.2064 | ||
25.50 € | 1 | 4 Days | 88 | 44.5 | 16 | 1 | 5/16-18 | 24 | 22 | 25 | 10 | 4.5 | 37 | 58.5 | 49.5 | 30 | 0.1987 | ||
26.18 € | 1 | 4 Days | 88 | 44.5 | 16 | 1 | 5/16-18 | 24 | 22 | 25 | 10 | 4.5 | 37 | 58.5 | 49.5 | 40 | 0.2116 | ||
26.18 € | 1 | 4 Days | 88 | 44.5 | 16 | 1 | 5/16-18 | 24 | 22 | 25 | 10 | 4.5 | 37 | 58.5 | 49.5 | 50 | 0.2147 | ||
26.18 € | 1 | 4 Days | 88 | 44.5 | 16 | 1 | 5/16-18 | 24 | 22 | 25 | 10 | 4.5 | 37 | 58.5 | 49.5 | 60 | 0.2121 | ||
25.50 € | 1 | 4 Days | 88 | 44.5 | 16 | 1 | 3/8-16 | 24 | 22 | 25 | 10 | 4.5 | 37 | 58.5 | 49.5 | 20 | 0.1810 |