Tension levers in stainless steel with internal thread, 20 degrees, inch (06371) (06371-1A31)

Tension levers in stainless steel with internal thread, 20 degrees, inch (06371) 06371-1A31

Product Details:

Manufacturer part number: 06371-1A31

Brand: NORELEM

Price: 42.61

Delivery time: 4 Days


Technical Data:

Handle length: 88 mm

D: 16 mm

D1: 24 mm

D2: 25 mm

D3: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06371-1A31

Part Number
06371-1A31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

42.61 €

1 4 Days 881624251044.54.53758.549.515/16-181422

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Stainless Steel Component material Plastic Form 20°
Item Tension lever Steel code 1.4305 Surface finish body Bright
Surface finish component Polished A2(mm) 15 Kind of fastening Internal thread
RoHS Yes PL Edelstahl Yes Weight (ERP)(kg) 0.0010

This page is Tension levers in stainless steel with internal thread, 20 degrees, inch (06371), part number 06371-1A31.
You can find the detail information about specifications and dimensions on part number 06371-1A31.

Variation of this product

Part Number
06371-1A41
06371-2A41
06371-2A51
06371-3A51
06371-3A61
06371-4A61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

42.61 €

1 4 Days 881624251044.54.53758.549.513/8-161422

50.26 €

1 4 Days 1061928321251.55.54268.557.523/8-161724

50.26 €

1 4 Days 1061928321251.55.54268.557.521/2-131724

69.43 €

1 4 Days 128.52333321358647816531/2-132326

69.43 €

1 4 Days 128.52333321358647816535/8-112326

81.71 €

1 4 Days 128.53041321368.57.556.589.576.545/8-112736

Tech Support