Tension lever, form 0°, stainless steel, inch (06371) (06371-1A42)

Tension lever, form 0°, stainless steel, inch (06371) 06371-1A42

Product Details:

Manufacturer part number: 06371-1A42

Brand: NORELEM

Price: 42.61

Delivery time: 4 Days


Technical Data:

Handle length: 92 mm

H: 44.5

D: 16

Size: 1

X=thread: 3/8-16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06371-1A42

Part Number
06371-1A42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H1 H2 H4 T=thread depth Weight in kg (ERP)
(kg)

42.61 €

1 4 Days 9244.51613/8-16242225104.53749.5140.0010

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Plastic Surface finish component polished Form
Item Tension Lever Kind of fastening internal thread RoHS yes
PL Edelstahl yes

This page is Tension lever, form 0°, stainless steel, inch (06371), part number 06371-1A42.
You can find the detail information about specifications and dimensions on part number 06371-1A42.

Variation of this product

Part Number
06371-1A32
06371-2A42
06371-2A52
06371-3A52
06371-3A62
06371-4A62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H1 H2 H4 T=thread depth Weight in kg (ERP)
(kg)

42.61 €

1 4 Days 9244.51615/16-18242225104.53749.5140.0010

50.26 €

1 4 Days 11151.51923/8-16282432125.54257.5170.0010

50.26 €

1 4 Days 11151.51921/2-13282432125.54257.5170.0010

69.43 €

1 4 Days 134.5582331/2-133326321364765230.4510

69.43 €

1 4 Days 134.5582335/8-113326321364765230.0010

81.71 €

1 4 Days 13468.53045/8-11413632137.556.576.5270.0010

Tech Support