Tension lever, form 0°, stainless steel, inch (06381) (06381-1A32X30)

Tension lever, form 0°, stainless steel, inch (06381) 06381-1A32X30

Product Details:

Manufacturer part number: 06381-1A32X30

Brand: NORELEM

Price: 45.76

Delivery time: 4 Days


Technical Data:

Handle length: 92 mm

H: 44.5

D: 16

Size: 1

X=thread: 5/16-18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06381-1A32X30

Part Number
06381-1A32X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H1 H2 H4 L=thread length

45.76 €

1 4 Days 9244.51615/16-18242225104.53749.530

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4305 Surface finish body bright
Component material Plastic Surface finish component polished Form
Item Tension Lever Kind of fastening external thread RoHS yes
PL Edelstahl yes Weight in kg (ERP)(kg) 0.0010

This page is Tension lever, form 0°, stainless steel, inch (06381), part number 06381-1A32X30.
You can find the detail information about specifications and dimensions on part number 06381-1A32X30.

Variation of this product

Part Number
06381-1A32X15
06381-1A32X20
06381-1A32X25
06381-1A32X40
06381-1A32X50
06381-1A32X60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H D Size X=thread D1
(mm)
No. of teeth D2 D3 H1 H2 H4 L=thread length

45.76 €

1 4 Days 9244.51615/16-18242225104.53749.515

45.76 €

1 4 Days 9244.51615/16-18242225104.53749.520

45.76 €

1 4 Days 9244.51615/16-18242225104.53749.525

47.11 €

1 4 Days 9244.51615/16-18242225104.53749.540

47.11 €

1 4 Days 9244.51615/16-18242225104.53749.550

47.11 €

1 4 Days 9244.51615/16-18242225104.53749.560

Tech Support