Clamping arm for swing clamp, aluminium (05620) (05620-12)

Clamping arm for swing clamp, aluminium (05620) 05620-12

Product Details:

Manufacturer part number: 05620-12

Brand: NORELEM

Price: 24.73

Delivery time: 4 Days


Technical Data:

A: 35

D: 8

T: 5

Size: 12

D1: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05620-12

Part Number
05620-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D T Size D1
(mm)
A1 B=Width D2 D3 H=Height L=Length T1 Weight in kg (ERP)
(kg)

24.73 €

1 4 Days 3585125.54129M4124550.0130

Loading...

  1. 1

Basic information

Main material Aluminium Item Clamping Arm Version 1 for swing clamp
RoHS yes

This page is Clamping arm for swing clamp, aluminium (05620), part number 05620-12.
You can find the detail information about specifications and dimensions on part number 05620-12.

Variation of this product

Part Number
05620-16
05620-20
05620-25
05620-32
05620-40
05620-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D T Size D1
(mm)
A1 B=Width D2 D3 H=Height L=Length T1 Weight in kg (ERP)
(kg)

24.73 €

1 4 Days 4184165.54129M4125150.0158

29.01 €

1 4 Days 48128208.561614M6166460.0310

29.01 €

1 4 Days 5014625961614M6166660.0320

36.25 €

1 4 Days 6016732992014M8198190.0547

36.25 €

1 4 Days 7016740992014M8199090.0650

36.25 €

1 4 Days 802095011102517M1225105100.1295

Tech Support