Adapter for swing clamp (05625) (05625-1216)

Adapter for swing clamp (05625) 05625-1216

Product Details:

Manufacturer part number: 05625-1216

Brand: NORELEM

Price: 24.73

Delivery time: 4 Days


Technical Data:

A: 22

D: 8

T: 7

Size: 12/16

D1: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05625-1216

Part Number
05625-1216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D T Size D1
(mm)
B=Width D2 D3 H=Height H1 L=Length L1 T1 Weight in kg (ERP)
(kg)

24.73 €

1 4 Days 228712/165.512104.5146301350.0080

Loading...

  1. 1

Basic information

Main material Aluminium Item adapter Version 1 for swing clamp
RoHS yes

This page is Adapter for swing clamp (05625), part number 05625-1216.
You can find the detail information about specifications and dimensions on part number 05625-1216.

Variation of this product

Part Number
05625-2000
05625-2500
05625-3240
05625-5063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D T Size D1
(mm)
B=Width D2 D3 H=Height H1 L=Length L1 T1 Weight in kg (ERP)
(kg)

28.03 €

1 4 Days 301210.5208.516145.520840185.50.0189

34.61 €

1 4 Days 38148258.516145.520850256.50.0280

37.91 €

1 4 Days 45161132/408.5191472510603090.0513

41.21 €

1 4 Days 48201450/6310.52517930126530100.0793

Tech Support