Manufacturer part number: 06450-003008
Brand: NORELEM
Price: 5.98 €
Delivery time: 4 Days
Handle length: 30 mm
H: 24.5
B: 7
D: 10
Size: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06450-003008
Part Number
|
---|
06450-003008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | B | D | Size | X=thread | D1 (mm) | No. of teeth | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | T=thread depth | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.98 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | 0 | M3 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 9 | 0.0309 |
Loading...
Main material | Zinc | Surface finish body | bright | Component material | Steel |
---|---|---|---|---|---|
Surface finish component | black oxidised | Item | Clamping Lever | Thread type | internal thread |
RoHS | yes | PL Edelstahl | no |
This page is Clamping lever with internal thread, zinc bright (06450), part number 06450-003008.
You can find the detail information about specifications and dimensions on part number 06450-003008.
Configure
Basic Attributes
Handle length(mm)
H
B
D
Size
X=thread
D1(mm)
No. of teeth
A1=Handle length
D2
H1
H2
H3=handle height
H4
T=thread depth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06450-004008 |
06450-005008 |
06450-104008 |
06450-105008 |
06450-106008 |
06450-206008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | H | B | D | Size | X=thread | D1 (mm) | No. of teeth | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | T=thread depth | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.98 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | 0 | M4 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 9 | 0.0306 | ||
5.98 € | 1 | 4 Days | 30 | 24.5 | 7 | 10 | 0 | M5 | 13 | 16 | 37 | 14 | 4 | 14.5 | 30 | 33 | 9 | 0.0300 | ||
5.98 € | 1 | 4 Days | 40 | 24.5 | 7 | 10 | 1 | M4 | 13 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | 9 | 0.0335 | ||
5.98 € | 1 | 4 Days | 40 | 24.5 | 7 | 10 | 1 | M5 | 13 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | 9 | 0.0329 | ||
5.98 € | 1 | 4 Days | 40 | 24.5 | 7 | 10 | 1 | M6 | 13 | 16 | 47 | 14 | 4 | 14.5 | 31 | 34 | 9 | 0.0326 | ||
7.51 € | 1 | 4 Days | 65 | 28.5 | 9.5 | 13.5 | 2 | M6 | 18.5 | 20 | 74.5 | 19 | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 0.0820 |