Clamping lever with internal thread, zinc, matt textured (06450-05) (06450-05-003182)

Clamping lever with internal thread, zinc, matt textured (06450-05) 06450-05-003182

Product Details:

Manufacturer part number: 06450-05-003182

Brand: NORELEM

Price: 6.22

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

H: 24.5

B: 7

D: 10

Main colour: orange RAL 2004


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06450-05-003182

Part Number
06450-05-003182
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

6.22 €

1 4 Days 3024.5710orange RAL 20040M313163714414.5303390.0309

Loading...

  1. 1

Basic information

Main material Zinc Surface finish body textured matt Component material Steel
Surface finish component blue-passivated Item Clamping Lever Thread type internal thread
RoHS yes PL Edelstahl no

This page is Clamping lever with internal thread, zinc, matt textured (06450-05), part number 06450-05-003182.
You can find the detail information about specifications and dimensions on part number 06450-05-003182.

Variation of this product

Part Number
06450-05-003181
06450-05-003183
06450-05-003184
06450-05-003185
06450-05-003186
06450-05-003187
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
No. of teeth A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth Weight in kg (ERP)
(kg)

6.22 €

1 4 Days 3024.5710jet black RAL 90050M313163714414.5303390.0309

6.22 €

1 4 Days 3024.5710colza yellow RAL 10210M313163714414.5303390.0309

6.22 €

1 4 Days 3024.5710traffic red RAL 30200M313163714414.5303390.0309

6.22 €

1 4 Days 3024.5710signal green RAL 60320M313163714414.5303390.0309

6.22 €

1 4 Days 3024.5710traffic blue RAL 50170M313163714414.5303390.0309

6.22 €

1 4 Days 3024.5710light grey RAL 70350M313163714414.5303390.0309

Tech Support