Clamping lever with external thread, die-cast zinc silver high-gloss chromed (06461) (06461-0036X6)

Clamping lever with external thread, die-cast zinc silver high-gloss chromed (06461) 06461-0036X6

Product Details:

Manufacturer part number: 06461-0036X6

Brand: NORELEM

Price: 12.25

Delivery time: 4 Days


Technical Data:

Handle length: 30 mm

Size: 0

X=thread: M3

A1=Handle length: 37

H3=handle height: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06461-0036X6

Part Number
06461-0036X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Size X=thread A1=Handle length H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

12.25 €

1 4 Days 300M337303360.0260

Loading...

  1. 1

Basic information

H 24.5 B 7 D 10
Main material Zinc Surface finish body high-gloss chromed Main colour silver
Component material Stainless steel Surface finish component bright D1(mm) 13
No. of teeth 16 D2 14 H1 4
H2 14.5 Item Clamping Lever Thread type external thread
RoHS yes PL Edelstahl yes

This page is Clamping lever with external thread, die-cast zinc silver high-gloss chromed (06461), part number 06461-0036X6.
You can find the detail information about specifications and dimensions on part number 06461-0036X6.

Variation of this product

Part Number
06461-0036X10
06461-0036X15
06461-0036X20
06461-0046X30
06461-0056X30
06461-0056X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
Size X=thread A1=Handle length H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

12.25 €

1 4 Days 300M3373033100.0300

12.25 €

1 4 Days 300M3373033150.0320

12.25 €

1 4 Days 300M3373033200.0330

12.25 €

1 4 Days 300M4373033300.0340

12.25 €

1 4 Days 300M5373033300.0350

13.25 €

1 4 Days 300M5373033350.0360

Tech Support