Manufacturer part number: 06613-03-1051
Brand: NORELEM
Price: 3.02 €
Delivery time: 4 Days
Handle length: 39.9 mm
H: 22.7
B: 7.9
D: 10
Main colour: black grey RAL 7021
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06613-03-1051
Part Number
|
---|
06613-03-1051 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | H | B | D | Main colour | Component material | Surface finish component | Size | X=thread | D1 (mm) | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | T=thread depth | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.02 € | 1 | 4 Days | 39.9 | 22.7 | 7.9 | 10 | black grey RAL 7021 | Brass | bright | 1 | M5 | 13.2 | 46.8 | 13.8 | 5 | 15.2 | 31.8 | 28.9 | 6 | 0.0100 |
Loading...
Main material | Plastic | No. of teeth | 12 | Item | Clamping Lever |
---|---|---|---|---|---|
Thread type | internal thread | Version 1 | eco | RoHS | yes |
PL Edelstahl | no |
This page is Clamping lever ECO, with internal thread, threaded insert brass or blue passivated steel (06613-03), part number 06613-03-1051.
You can find the detail information about specifications and dimensions on part number 06613-03-1051.
Configure
Basic Attributes
Handle length(mm)
H
B
D
Main colour
Component material
Surface finish component
Size
X=thread
D1(mm)
A1=Handle length
D2
H1
H2
H3=handle height
H4
T=thread depth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06613-03-1041 |
06613-03-10484 |
06613-03-10584 |
06613-03-2051 |
06613-03-20584 |
06613-03-2061 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle length (mm) | H | B | D | Main colour | Component material | Surface finish component | Size | X=thread | D1 (mm) | A1=Handle length | D2 | H1 | H2 | H3=handle height | H4 | T=thread depth | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.02 € | 1 | 4 Days | 39.9 | 22.7 | 7.9 | 10 | black grey RAL 7021 | Brass | bright | 1 | M4 | 13.2 | 46.8 | 13.8 | 5 | 15.2 | 31.8 | 28.9 | 6 | 0.0080 | ||
3.02 € | 1 | 4 Days | 39.9 | 22.7 | 7.9 | 10 | traffic red RAL 3020 | Brass | bright | 1 | M4 | 13.2 | 46.8 | 13.8 | 5 | 15.2 | 31.8 | 28.9 | 6 | 0.0080 | ||
3.02 € | 1 | 4 Days | 39.9 | 22.7 | 7.9 | 10 | traffic red RAL 3020 | Brass | bright | 1 | M5 | 13.2 | 46.8 | 13.8 | 5 | 15.2 | 31.8 | 28.9 | 6 | 0.0100 | ||
3.57 € | 1 | 4 Days | 65.2 | 27.4 | 10.5 | 13.5 | black grey RAL 7021 | Brass | bright | 2 | M5 | 18.8 | 75 | 19.5 | 5.5 | 20.7 | 41.9 | 38 | 7.5 | 0.0180 | ||
3.57 € | 1 | 4 Days | 65.2 | 27.4 | 10.5 | 13.5 | traffic red RAL 3020 | Brass | bright | 2 | M5 | 18.8 | 75 | 19.5 | 5.5 | 20.7 | 41.9 | 38 | 7.5 | 0.0180 | ||
3.57 € | 1 | 4 Days | 65.2 | 27.4 | 10.5 | 13.5 | black grey RAL 7021 | Brass | bright | 2 | M6 | 18.8 | 75 | 19.5 | 5.5 | 20.7 | 41.9 | 38 | 9 | 0.0155 |