Clamping lever ECO, with internal thread, threaded insert stainless steel (06613) (06613-05-1051)

Clamping lever ECO, with internal thread, threaded insert stainless steel (06613) 06613-05-1051

Product Details:

Manufacturer part number: 06613-05-1051

Brand: NORELEM

Price: 4.84

Delivery time: 4 Days


Technical Data:

Handle length: 39.9 mm

H: 22.7

B: 7.9

D: 10

Main colour: black grey RAL 7021


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06613-05-1051

Part Number
06613-05-1051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth RoHS Weight in kg (ERP)
(kg)

4.84 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.96yes0.0100

Loading...

  1. 1

Basic information

Main material Plastic Steel code 1.4305 Component material Stainless steel
Surface finish component bright No. of teeth 12 Item Clamping Lever
Thread type internal thread Version 1 eco PL Edelstahl yes

This page is Clamping lever ECO, with internal thread, threaded insert stainless steel (06613), part number 06613-05-1051.
You can find the detail information about specifications and dimensions on part number 06613-05-1051.

Variation of this product

Part Number
06613-05-1041
06613-05-10484
06613-05-10584
06613-05-2051
06613-05-20584
06613-05-2061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 T=thread depth RoHS Weight in kg (ERP)
(kg)

4.84 €

1 4 Days 39.922.77.910black grey RAL 70211M413.246.813.8515.231.828.96yes0.0080

4.84 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.96yes0.0080

4.84 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.96yes0.0100

5.71 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.9388-0.0180

5.71 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.9388-0.0180

5.71 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.9388-0.0155

Tech Support