Clamping lever ECO, with external thread, threaded insert stainless steel (06613)

Clamping lever ECO, with external thread, threaded insert stainless steel (06613)
· Press to disengage

· Closed grip contour without protruding edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06613-06-1041X10
06613-06-1041X15
06613-06-1041X20
06613-06-10484X10
06613-06-10484X15
06613-06-10484X20
06613-06-1051X10
06613-06-1051X15
06613-06-1051X20
06613-06-1051X25
06613-06-10584X10
06613-06-10584X15
06613-06-10584X20
06613-06-10584X25
06613-06-2051X10
06613-06-2051X15
06613-06-2051X20
06613-06-2051X25
06613-06-2051X30
06613-06-2051X40
06613-06-20584X10
06613-06-20584X15
06613-06-20584X20
06613-06-20584X25
06613-06-20584X30
06613-06-20584X40
06613-06-2061X10
06613-06-2061X15
06613-06-2061X20
06613-06-2061X25
06613-06-2061X30
06613-06-2061X40
06613-06-20684X10
06613-06-20684X15
06613-06-20684X20
06613-06-20684X25
06613-06-20684X30
06613-06-20684X40
06613-06-2081X10
06613-06-2081X15
06613-06-2081X20
06613-06-2081X25
06613-06-2081X30
06613-06-2081X40
06613-06-20884X10
06613-06-20884X15
06613-06-20884X20
06613-06-20884X25
06613-06-20884X30
06613-06-20884X40
06613-06-3081X20
06613-06-3081X25
06613-06-3081X30
06613-06-3081X40
06613-06-3081X50
06613-06-3081X60
06613-06-30884X20
06613-06-30884X25
06613-06-30884X30
06613-06-30884X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
H B D Main colour Size X=thread D1
(mm)
A1=Handle length D2 H1 H2 H3=handle height H4 L=thread length Weight in kg (ERP)
(kg)

4.98 €

1 4 Days 39.922.77.910black grey RAL 70211M413.246.813.8515.231.828.9100.0070

4.98 €

1 4 Days 39.922.77.910black grey RAL 70211M413.246.813.8515.231.828.9150.0075

4.98 €

1 4 Days 39.922.77.910black grey RAL 70211M413.246.813.8515.231.828.9200.0090

4.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9100.0070

4.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9150.0075

4.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M413.246.813.8515.231.828.9200.0090

4.98 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.9100.0120

4.98 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.9150.0130

4.98 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.9200.0095

4.98 €

1 4 Days 39.922.77.910black grey RAL 70211M513.246.813.8515.231.828.9250.0101

4.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.9100.0120

4.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.9150.0130

4.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.9200.0095

4.98 €

1 4 Days 39.922.77.910traffic red RAL 30201M513.246.813.8515.231.828.9250.0101

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938100.0200

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938150.0210

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938200.0220

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938250.0180

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938300.0240

5.98 €

1 4 Days 65.227.410.513.5black grey RAL 70212M518.87519.55.520.741.938400.0250

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938100.0200

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938150.0210

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938200.0220

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938250.0180

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938300.0240

5.98 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M518.87519.55.520.741.938400.0250

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938100.0175

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938150.0180

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938200.0300

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938250.0200

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938300.0205

5.98 €

1 4 Days 65.227.410.513.5black grey RAL 70212M618.87519.55.520.741.938400.0224

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938100.0175

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938150.0180

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938200.0300

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938250.0200

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938300.0205

5.98 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M618.87519.55.520.741.938400.0224

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938100.0210

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938150.0220

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938200.0240

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938250.0250

5.91 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938300.0260

5.98 €

1 4 Days 65.227.410.513.5black grey RAL 70212M818.87519.55.520.741.938400.0300

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938100.0210

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938150.0220

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938200.0240

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938250.0250

5.91 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938300.0260

5.98 €

1 4 Days 65.227.410.513.5traffic red RAL 30202M818.87519.55.520.741.938400.0300

7.48 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3200.0460

7.48 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3250.0390

7.48 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3300.0340

7.81 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3400.0440

7.81 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3500.0470

7.81 €

1 4 Days 80.34011.717black grey RAL 70213M821.291.322.21031.458.153.3600.0360

7.48 €

1 4 Days 80.34011.717traffic red RAL 30203M821.291.322.21031.458.153.3200.0460

7.48 €

1 4 Days 80.34011.717traffic red RAL 30203M821.291.322.21031.458.153.3250.0390

7.48 €

1 4 Days 80.34011.717traffic red RAL 30203M821.291.322.21031.458.153.3300.0340

7.81 €

1 4 Days 80.34011.717traffic red RAL 30203M821.291.322.21031.458.153.3400.0440

Loading...

Basic information

Main material Plastic Steel code 1.4305 Component material Stainless steel
Surface finish component bright No. of teeth 12 Item Clamping Lever
Thread type external thread Version 1 eco RoHS yes
PL Edelstahl yes

Tech Support