Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06613-05-13206 |
06613-05-13208 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 1 | X=thread | T=thread depth (mm) | RoHS | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
12.82 € | 1 | 4 Days | - | M6 | 8 | - | 0.0164 | ||
13.04 € | 1 | 4 Days | Optically detectable | M8 | 9 | Yes | 0.0175 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
Handle length(mm) | 65.2 | Main Body Material | Polyamide | Component material | Stainless steel |
Item | Clamping lever | Main colour | Ultramarine RAL 5002 | Approval / Certification | FDA + EU10/2011 |
Steel code | 1.4404 | Surface finish component | Bright | A1=Handle length(mm) | 75 |
B(mm) | 10.5 | D(mm) | 13.5 | D1(mm) | 18.8 |
D2(mm) | 19.5 | H(mm) | 27.4 | H1(mm) | 5.5 |
H2(mm) | 20.7 | H3=handle height(mm) | 41.9 | H4(mm) | 38 |
Size | 2 | No. of teeth | 12 | Thread type | Internal thread |
PL Edelstahl | Yes |