Manufacturer part number: 06613-06-13206X20
Brand: NORELEM
Price: 14.34 €
Delivery time: 4 Days
X=thread: M6
L=thread length: 20
Weight in kg (ERP): 0.0300 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06613-06-13206X20
Handle length(mm) | 65.2 | H | 27.4 | B | 10.5 |
---|---|---|---|---|---|
D | 13.5 | Main material | Polyamide | Steel code | 1.4404 |
Main colour | ultramarine RAL 5002 | Component material | Stainless steel | Surface finish component | bright |
Size | 2 | D1(mm) | 18.8 | No. of teeth | 12 |
A1=Handle length | 75 | D2 | 19.5 | H1 | 5.5 |
H2 | 20.7 | H3=handle height | 41.9 | H4 | 38 |
Item | Clamping Lever | Thread type | external thread | Version 1 | optically detectable |
Approval / Certification | FDA + EU10/2011 | RoHS | yes | PL Edelstahl | yes |
This page is Clamping lever, visually detectable, polyamide (06613-06), part number 06613-06-13206X20.
You can find the detail information about specifications and dimensions on part number 06613-06-13206X20.
Part Number |
---|
06613-06-13206X25 |
06613-06-13208X20 |
06613-06-13208X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | X=thread | L=thread length | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|
14.50 € | 1 | 4 Days | M6 | 25 | 0.0350 | ||
14.64 € | 1 | 4 Days | M8 | 20 | 0.0250 | ||
15.11 € | 1 | 4 Days | M8 | 40 | 0.0323 |